目錄: M'DIRECT - Visserie en petit conditionnement
Created: 12.02.2010
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
M'DIRECT - Visserie en petit conditionnement
Modèle 74990B - A4
M'DIRECT - Visserie en petit conditionnement
Acier Inoxydable
Powered by
CAD模型選擇
{m_direct/inox/74990b.prj},{NB=emile_maurin_74990B10},{REF=74990B10},{MAT=Acier inoxidable A4},{IDNR=},{D=10},{D1=10.30},{D2=16.60},{S=2.50},{WEB2=https://fixation.emile-maurin.fr/fr/rondelle-autobloquante-collee-effet-pente-nord-lock-inox-a4-74990b},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
-
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 74990B4
74990B4
Acier inoxidable A4
4
4.40
7.60
2.20
Emile Maurin 74990B5
74990B5
Acier inoxidable A4
5
5.40
9.00
2.20
Emile Maurin 74990B6
74990B6
Acier inoxidable A4
6
6.50
10.80
2.20
Emile Maurin 74990B8
74990B8
Acier inoxidable A4
8
8.70
13.50
2.20
Emile Maurin 74990B10
74990B10
Acier inoxidable A4
10
10.30
16.60
2.50
Emile Maurin 74990B12
74990B12
Acier inoxidable A4
12
13.00
19.50
2.50
Emile Maurin 74990B16
74990B16
Acier inoxidable A4
16
17.00
25.40
3.40
Emile Maurin 74990B20
74990B20
Acier inoxidable A4
20
21.00
30.70
3.40
Emile Maurin 74990B22
74990B22
Acier inoxidable A4
22
23.40
34.50
3.40
Emile Maurin 74990B24
74990B24
Acier inoxidable A4
24
25.30
39.00
3.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表