目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
PO-04 - Poinçon cylindrique tête cylindrique acier
LYPSIS
A7-Ejecting
Powered by
CAD模型選擇
{lypsis/a7-ejection/po_04.prj},{NB=lypsis_po04_0146655},{CODE=0146655},{D=20.0},{C=24.0},{E=5},{L=80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code article
ⁿ/ₐ
D
[mm]
C
[mm]
E
[mm]
L
[mm]
LYPSIS - PO-04 - 0146492
0146492
0.5
2.5
4
80
LYPSIS - PO-04 - 0146493
0146493
0.6
2.5
4
80
LYPSIS - PO-04 - 0146494
0146494
0.7
2.5
4
80
LYPSIS - PO-04 - 0146495
0146495
0.8
2.5
4
80
LYPSIS - PO-04 - 0146496
0146496
0.9
2.5
4
80
LYPSIS - PO-04 - 0146497
0146497
1.0
3.0
4
80
LYPSIS - PO-04 - 0146498
0146498
1.1
3.0
4
80
LYPSIS - PO-04 - 0146499
0146499
1.2
3.0
4
80
LYPSIS - PO-04 - 0146500
0146500
1.3
3.0
4
80
LYPSIS - PO-04 - 0146501
0146501
1.4
3.0
4
80
LYPSIS - PO-04 - 0146502
0146502
1.5
3.5
4
80
LYPSIS - PO-04 - 0146503
0146503
1.6
3.5
4
80
LYPSIS - PO-04 - 0146504
0146504
1.7
3.5
4
80
LYPSIS - PO-04 - 0146505
0146505
1.8
3.5
4
80
LYPSIS - PO-04 - 0146506
0146506
1.9
3.5
4
80
LYPSIS - PO-04 - 0146507
0146507
2.0
3.5
4
80
LYPSIS - PO-04 - 0146508
0146508
2.1
4.0
4
80
LYPSIS - PO-04 - 0146509
0146509
2.2
4.0
4
80
LYPSIS - PO-04 - 0146510
0146510
2.3
4.0
4
80
LYPSIS - PO-04 - 0146511
0146511
2.4
4.0
4
80
LYPSIS - PO-04 - 0146512
0146512
2.5
4.0
4
80
LYPSIS - PO-04 - 0146513
0146513
2.6
4.5
4
80
LYPSIS - PO-04 - 0146514
0146514
2.7
4.5
4
80
LYPSIS - PO-04 - 0146515
0146515
2.8
4.5
4
80
LYPSIS - PO-04 - 0146516
0146516
2.9
4.5
4
80
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表