目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BI-R15 - Buse injection rayonnée à double indexation
LYPSIS
A4-Injection
Powered by
CAD模型選擇
{lypsis/a4-injection/bi_r15.prj},{NB=lypsis_bi_r15_0156445},{CODE=0156445},{D=12},{L=27},{D1=2.5},{P=1.0},{A=11},{D2=3.9},{E=13},{T=28},{L1=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
P
[°]
A
[mm]
D2
[mm]
E
[mm]
T
[mm]
L1
[mm]
lypsis_bi_r15_0156420
0156420
12
27
2.5
0.5
11
3.2
13
28
1.5
lypsis_bi_r15_0156421
0156421
12
36
2.5
0.5
11
3.4
13
28
1.5
lypsis_bi_r15_0156422
0156422
12
46
2.5
0.5
11
3.5
13
28
1.5
lypsis_bi_r15_0156423
0156423
12
56
2.5
0.5
11
3.7
13
28
1.5
lypsis_bi_r15_0156424
0156424
12
27
3.5
0.5
11
4.2
13
28
1.5
lypsis_bi_r15_0156425
0156425
12
36
3.5
0.5
11
4.4
13
28
1.5
lypsis_bi_r15_0156426
0156426
12
46
3.5
0.5
11
4.5
13
28
1.5
lypsis_bi_r15_0156427
0156427
12
56
3.5
0.5
11
4.7
13
28
1.5
lypsis_bi_r15_0156428
0156428
12
66
3.5
0.5
11
4.9
13
28
1.5
lypsis_bi_r15_0156429
0156429
12
76
3.5
0.5
11
5.1
13
28
1.5
lypsis_bi_r15_0156430
0156430
18
46
3.0
0.5
15
4.0
18
38
3.0
lypsis_bi_r15_0156431
0156431
18
56
3.0
0.5
15
4.2
18
38
3.0
lypsis_bi_r15_0156432
0156432
18
66
3.0
0.5
15
4.4
18
38
3.0
lypsis_bi_r15_0156433
0156433
18
76
3.0
0.5
15
4.6
18
38
3.0
lypsis_bi_r15_0156434
0156434
18
86
3.0
0.5
15
4.7
18
38
3.0
lypsis_bi_r15_0156435
0156435
18
96
3.0
0.5
15
4.9
18
38
3.0
lypsis_bi_r15_0156436
0156436
18
116
3.0
0.5
15
5.3
18
38
3.0
lypsis_bi_r15_0156437
0156437
18
46
4.0
0.5
15
5.0
18
38
3.0
lypsis_bi_r15_0156438
0156438
18
56
4.0
0.5
15
5.2
18
38
3.0
lypsis_bi_r15_0156439
0156439
18
66
4.0
0.5
15
5.4
18
38
3.0
lypsis_bi_r15_0156440
0156440
18
76
4.0
0.5
15
5.6
18
38
3.0
lypsis_bi_r15_0156441
0156441
18
86
4.0
0.5
15
5.7
18
38
3.0
lypsis_bi_r15_0156442
0156442
18
96
4.0
0.5
15
5.9
18
38
3.0
lypsis_bi_r15_0156443
0156443
18
116
4.0
0.5
15
6.3
18
38
3.0
lypsis_bi_r15_0156444
0156444
12
22
2.5
1.0
11
3.7
13
28
1.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表