目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BG-02 - Bague guidage épaulée acier renforcé
LYPSIS
A2-Guiding
Powered by
CAD模型選擇
{lypsis/a2-guidage/bg_02.prj},{NB=lypsis_bg_02_0160030},{CODE=0160030},{D1=25},{L=40.0},{D=32},{T=36},{E=6},{L2=0},{C=3},{G=31.5},{I=2.0},{R1=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code article
ⁿ/ₐ
D1
[mm]
L
[mm]
D
[mm]
T
[mm]
E
[mm]
LYPSIS - BG-02 - 0160001
0160001
12
16.0
18
22
4
LYPSIS - BG-02 - 0160002
0160002
12
20.0
18
22
4
LYPSIS - BG-02 - 0160003
0160003
12
25.0
18
22
4
LYPSIS - BG-02 - 0160004
0160004
12
32.0
18
22
4
LYPSIS - BG-02 - 0160005
0160005
12
40.0
18
22
4
LYPSIS - BG-02 - 0160006
0160006
12
50.0
18
22
4
LYPSIS - BG-02 - 0160008
0160008
16
16.0
22
26
6
LYPSIS - BG-02 - 0160009
0160009
16
20.0
22
26
6
LYPSIS - BG-02 - 0160010
0160010
16
25.0
22
26
6
LYPSIS - BG-02 - 0160011
0160011
16
32.0
22
26
6
LYPSIS - BG-02 - 0160012
0160012
16
40.0
22
26
6
LYPSIS - BG-02 - 0160013
0160013
16
50.0
22
26
6
LYPSIS - BG-02 - 0160014
0160014
16
63.0
22
26
6
LYPSIS - BG-02 - 0160015
0160015
16
80.0
22
26
6
LYPSIS - BG-02 - 0160017
0160017
20
16.0
28
32
6
LYPSIS - BG-02 - 0160018
0160018
20
20.0
28
32
6
LYPSIS - BG-02 - 0160019
0160019
20
25.0
28
32
6
LYPSIS - BG-02 - 0160020
0160020
20
32.0
28
32
6
LYPSIS - BG-02 - 0160021
0160021
20
40.0
28
32
6
LYPSIS - BG-02 - 0160022
0160022
20
50.0
28
32
6
LYPSIS - BG-02 - 0160023
0160023
20
63.0
28
32
6
LYPSIS - BG-02 - 0160024
0160024
20
80.0
28
32
6
LYPSIS - BG-02 - 0160025
0160025
20
100.0
28
32
6
LYPSIS - BG-02 - 0160027
0160027
25
20.0
32
36
6
LYPSIS - BG-02 - 0160028
0160028
25
25.0
32
36
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表