目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 092 - Ball joint
Lechler
Accessories
Ball joints
Ball Joint series 092 with female welding connection
Powered by
CAD模型選擇
{lechler/zubehoer/kugelgelenke/092_f/092_asmtab.prj},{NB=LECHLER_09202216AD_0},{IDENTNR=},{LINIE=1.000},{TYPE=092022},{VERS2=5},{VERS=1},{MATX='16','1.4305','30','Ms'},{MAT=16},{CODE=AD},{WINKEL=0},{WX=30},{D1=-},{D1X=0.000},{D2=-},{D2X=0.000},{G1=G1/4},{G1X=13.157},{G2=G3/8A ISO 228},{G2X=16.662},{LG1=12},{LG1X=12.000},{LG2=10.0},{L=63.8},{LI=2.51},{SW1=27},{SW1I=1-1/16},{SW1X=27.000},{SW2=27},{SW2I=1-1/16},{SW3=17},{GEW=80},{GEWI=0.18},{VERS1=3},{PPATH=092_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
CODE
Connection
ⁿ/ₐ
G1
ⁿ/ₐ
G2
ⁿ/ₐ
LG1
[mm]
LG2
[mm]
L
Length
[mm]
LI
Length
[英寸]
SW1
[mm]
SW1I
[英寸]
SW2
[mm]
SW2I
[英寸]
SW3
[mm]
GEW
Weight (Brass)
[g]
GEWI
Weight (Brass)
[lbs.]
LECHLER_09202016AD
092020
AD
G1/4
G1/4
12
11.5
60.3
-
27
-
27
-
17
60
-
LECHLER_09202116AF
092021
AF
G3/8
G1/4
12
11.5
58.3
-
27
-
27
-
17
80
-
LECHLER_09202216AD
092022
AD
G1/4
G3/8A ISO 228
12
10.0
63.8
2.51
27
1-1/16
27
1-1/16
17
80
0.18
LECHLER_09202216AF
092022
AF
G3/8
G3/8A ISO 228
12
10.0
61.8
-
27
-
27
-
17
85
-
LECHLER_09203016AF
092030
AF
G3/8
G3/8
12
12.0
56.7
-
27
-
30
-
19
80
-
LECHLER_09205016AL
092050
AL
G3/4
G3/4
17
17.0
79.8
-
41
-
46
-
30
410
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表