目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
092 Series - Compact ball joints for tight spaces
Lechler
Accessories
Ball joints
Compact ball joints for tight spaces
Powered by
CAD模型選擇
{lechler/zubehoer/kugelgelenke/092_e/092_e_asmtab.prj},{NB=LECHLER_09201016AA_0},{IDENTNR=},{TYPE=092010},{MATX='16','1.4305/1.4571','16','1.4305','30','Ms'},{WINKEL=0},{MAT=16},{CODE=AA},{G1=1/8A},{G1X=9.728},{G2=1/8},{G2X=9.728},{LG1=8.0},{LG2=8.0},{L=29.3},{SW1=22},{SW2=24},{GEW=70},{VERS=1},{PPATH=092_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
CODE
Connection
ⁿ/ₐ
G1
G1 ISO 228
[mm]
G2
G2 ISO 228
[mm]
LG1
Dimension LG1
[mm]
LG2
Dimension LG2
[mm]
L
Length
[mm]
SW1
Dimension SW1
[mm]
SW2
Dimension SW2
[mm]
GEW
Weight (Brass)
[g]
LECHLER_09201016AA
092010
AA
1/8A
1/8
8.0
8.0
29.3
22
24
70
LECHLER_09202416AC
092024
AC
1/4A
1/4
12.0
12.0
44.0
27
27
140
LECHLER_09203016AE
092030
AE
3/8A
3/8
12.0
12.0
44.0
27
30
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表