目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 676/677 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
676/677 MEMOSPRAY
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/676_677_memo/676_677.prj},{NB=LECHLER_6768448F40},{IDNR=},{WINKEL=60},{TYPE=676844},{TYPEX=40},{MAT=8F},{E=3.0},{EI=0.085},{V1=8.84},{V1I=2.4},{V2=10.82},{V2I=2.7},{V3=12.50},{V3I=12.5},{V4=13.97},{V4I=3.4},{V5=15.31},{V5I=3.9},{V6=17.67},{V6I=4.8},{V7=19.76},{MATX1= '8F', 'Gehäuse: PP; Einsatz: 1.4305'},{MATX2= '8F', 'Gehäuse: PP; Einsatz: 1.4305', 'E8', 'Gehäuse: PP; Einsatz: Keramik','53','Polypropylen (PP)'},{MATX3='-','-'},{MATX4='-','-'},{MATX5='-','-'},{MATX6='5E','PVDF'},{VERS1=1},{VERS3=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
E
Narrowest free cross section
[mm]
EI
Narrowest free cross section
[英寸]
V1
Volume flow (l/min) at P=1.0 bar
[l/min]
V1I
Volume flow (GPM) at P=15 psi
[GPM]
V2
Volume flow (l/min) at P=1.5 bar
[l/min]
V2I
Volume flow (GPM) at P=20 psi
[GPM]
V3
Volume flow (l/min) at P=2.0 bar
[l/min]
V3I
Volume flow (GPM) at P=30 psi
[GPM]
V4
Volume flow (l/min) at P=2.5 bar
[l/min]
V4I
Volume flow (GPM) at P=40 psi
[GPM]
V5
Volume flow (l/min) at P=3.0 bar
[l/min]
V5I
Volume flow (GPM) at P=60 psi
[GPM]
V6
Volume flow (l/min) at P=4.0 bar
[l/min]
V6I
Volume flow (GPM) at P=70 psi
[GPM]
V7
Volume flow (l/min) at P=5.0 bar
[l/min]
GEW
Weight
[g]
GEWI
Weight
[lbs.]
LECHLER_6766448F40
60
676644
1.6
0.045
2.83
0.76
3.56
0.88
4.00
4
4.47
1.1
4.90
1.2
5.66
1.5
6.33
15
0.03
LECHLER_6767248F40
60
676724
2.1
0.059
4.46
1.2
5.46
1.4
6.30
6.3
7.04
1.7
7.72
2
8.91
2.4
9.96
15
0.03
LECHLER_6767648F40
60
676764
2.3
0.065
5.66
1.5
6.93
1.8
8.00
8
8.94
2.2
9.80
2.5
11.31
3
12.65
15
0.03
LECHLER_6768048F40
60
676804
2.6
0.073
7.07
1.9
8.66
2.2
10.00
10
11.18
2.7
12.25
3.1
14.14
3.8
15.81
15
0.03
LECHLER_6768448F40
60
676844
3.0
0.085
8.84
2.4
10.82
2.7
12.50
12.5
13.97
3.4
15.31
3.9
17.67
4.8
19.76
15
0.03
LECHLER_6768848F40
60
676884
3.4
0.096
11.31
3
13.86
3.5
16.00
16
17.89
4.3
19.60
5
22.63
6.1
25.30
10
0.03
LECHLER_6769248F40
60
676924
4.1
0.116
14.14
3.8
17.32
4.4
20.00
20
22.36
5.4
24.49
6.2
28.28
7.6
31.62
10
0.03
LECHLER_6769648F40
60
676964
4.2
0.119
17.68
4.8
21.65
5.5
25.00
25
27.95
6.7
30.62
7.8
35.36
9.5
39.53
10
0.03
LECHLER_6770048F40
60
677004
4.7
0.133
22.27
6
27.28
6.9
31.50
31.5
35.22
8.5
38.58
9.8
44.55
12
49.81
10
0.03
LECHLER_6770055E41
70
677005
6.0
0.169
22.27
6
27.28
6.9
31.50
8.5
35.22
9.8
38.58
12
44.55
12.9
49.81
11
0.05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表