目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 610 - Low - Flat fan nozzles
Lechler
Flat fan nozzles
Low-Flat fan nozzles
610
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/niederdruckduesen/610/610.prj},{NB=LECHLER_61018516},{IDENTNR=},{WINKEL=75},{TYPE=610185},{MAT=16},{A=0.35},{E=0.20},{V1=0.00},{V2=0.06},{V3=0.08},{V4=0.10},{V5=0.13},{V6=0.15},{V7=0.18},{B1=290},{B2=560}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
E
Narrowest free cross section
[mm]
V1
Volume flow at P=0.5 bar
[l/min]
V2
Volume flow at P=1.0 bar
[l/min]
V3
Volume flow at P=2.0 bar
[l/min]
V4
Volume flow at P=3.0 bar
[l/min]
V5
Volume flow at P=5.0 bar
[l/min]
V6
Volume flow at P=7.0 bar
[l/min]
V7
Volume flow at P=10.0 bar
[l/min]
B1
Spray width at H = 250 mm and P=2 bar
[mm]
B2
Spray width at H = 500 mm and P=2 bar
[mm]
LECHLER_61030116
20
610301
0.70
0.60
0.16
0.23
0.32
0.39
0.51
0.60
0.72
65
125
LECHLER_61036116
20
610361
1.00
0.80
0.31
0.44
0.63
0.77
1.00
1.18
1.40
65
125
LECHLER_61044116
20
610441
1.35
1.10
0.62
0.88
1.25
1.53
1.98
2.34
2.80
65
125
LECHLER_61048116
20
610481
1.50
1.20
0.80
1.13
1.60
1.96
2.53
2.99
3.58
65
125
LECHLER_61030216
30
610302
0.70
0.50
0.16
0.23
0.32
0.39
0.51
0.60
0.72
115
230
LECHLER_61036216
30
610362
1.00
0.70
0.31
0.44
0.63
0.77
1.00
1.18
1.40
115
230
LECHLER_61040216
30
610402
1.20
0.90
0.50
0.71
1.00
1.23
1.58
1.87
2.24
115
230
LECHLER_61048216
30
610482
1.50
1.10
0.80
1.13
1.60
1.96
2.53
2.99
3.58
115
230
LECHLER_61056216
30
610562
2.00
1.50
1.25
1.77
2.50
3.06
3.95
4.68
5.59
115
230
LECHLER_61030316
45
610303
0.70
0.50
0.16
0.23
0.32
0.39
0.51
0.60
0.72
185
340
LECHLER_61036316
45
610363
1.00
0.60
0.31
0.44
0.63
0.77
1.00
1.18
1.40
185
340
LECHLER_61040316
45
610403
1.20
0.90
0.50
0.71
1.00
1.23
1.58
1.87
2.24
185
340
LECHLER_61048316
45
610483
1.50
1.10
0.80
1.13
1.60
1.96
2.53
2.99
3.58
185
340
LECHLER_61056316
45
610563
2.00
1.40
1.25
1.77
2.50
3.06
3.95
4.68
5.59
185
340
LECHLER_61064316
45
610643
2.50
1.80
2.00
2.83
4.00
4.90
6.33
7.48
8.94
185
340
LECHLER_61030416
60
610304
0.70
0.40
0.16
0.23
0.32
0.39
0.51
0.60
0.72
275
525
LECHLER_61033416
60
610334
0.90
0.50
0.22
0.32
0.45
0.55
0.71
0.84
1.01
275
525
LECHLER_61036416
60
610364
1.00
0.60
0.31
0.44
0.63
0.77
1.00
1.18
1.40
275
525
LECHLER_61040416
60
610404
1.20
0.80
0.50
0.71
1.00
1.23
1.58
1.87
2.24
275
525
LECHLER_61044416
60
610444
1.35
0.90
0.62
0.88
1.25
1.53
1.98
2.34
2.80
280
530
LECHLER_61048416
60
610484
1.50
1.00
0.80
1.13
1.60
1.96
2.53
2.99
3.58
280
530
LECHLER_61051416
60
610514
1.65
1.10
0.95
1.34
1.90
2.33
3.00
3.56
4.25
280
530
LECHLER_61056416
60
610564
2.00
1.30
1.25
1.77
2.50
3.06
3.95
4.68
5.59
280
530
LECHLER_61060416
60
610604
2.20
1.50
1.58
2.23
3.15
3.86
4.98
5.89
7.04
280
530
LECHLER_61014516
75
610145
0.16
0.30
0.00
0.04
0.05
0.06
0.08
0.09
0.11
285
550
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表