目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 652 - High - Flat fan nozzles
Lechler
Flat fan nozzles
High-Flat fan nozzles
652 High - Flat fan nozzles
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/hochdruckduesen/652_hochdruck/652.prj},{NB=LECHLER_652363A329},{IDENTNR=},{V8=02},{WINKEL=45},{TYPE=652363},{CODE=Ueberwurfmutter},{A=1.00},{AI=0.039},{V1=2.86},{V1I=0.2},{V2=3.50},{V2I=0.77},{V3=4.04},{V3I=0.99},{V4=4.52},{V4I=1.2},{V5=4.95},{V5I=4.5},{V6=5.53},{V6I=1.4},{V7=6.39},{V7I=1.7},{CODEX=A329}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
V8
US gal/min. at 40 psi
ⁿ/ₐ
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
CODE
Connection
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
V1
Volume flow at P=40 bar
[l/min]
V1I
Volume flow at P=400 psi
[GPM]
V2
Volume flow at P=60 bar
[l/min]
V2I
Volume flow at P=600 psi
[GPM]
V3
Volume flow at P=80 bar
[l/min]
V3I
Volume flow at P=1000 psi
[GPM]
V4
Volume flow at P=100 bar
[l/min]
V4I
Volume flow at P=1500 psi
[GPM]
V5
Volume flow at P=120 bar
[l/min]
V5I
Volume flow at P=2000 psi
[GPM]
V6
Volume flow at P=150 bar
[l/min]
V6I
Volume flow at P=3000 psi
[GPM]
V7
Volume flow at P=200 bar
[l/min]
V7I
Volume flow at P=4500 psi
[GPM]
LECHLER_652361A329
02
20
652361
Retaining nut
1.00
0.039
2.86
0.2
3.50
0.77
4.04
0.99
4.52
1.2
4.95
4.5
5.53
1.4
6.39
1.7
LECHLER_652381A329
025
20
652381
Retaining nut
1.10
0.043
3.54
0.25
4.33
0.95
5.00
1.2
5.59
1.5
6.12
5.6
6.85
1.7
7.91
2.1
LECHLER_652401A329
03
20
652401
Retaining nut
1.18
0.046
4.31
0.3
5.28
1.2
6.10
1.5
6.82
1.8
7.47
6.8
8.35
2.1
9.64
2.6
LECHLER_652411A329
034
20
652411
Retaining nut
1.30
0.051
4.95
0.34
6.06
1.3
7.00
1.7
7.83
2.1
8.57
7.8
9.59
2.4
11.07
3
LECHLER_652451A329
04
20
652451
Retaining nut
1.35
0.053
5.80
0.4
7.10
1.6
8.20
2
9.17
2.5
10.04
9.2
11.23
2.8
12.97
3.5
LECHLER_652471A329
045
20
652471
Retaining nut
1.40
0.055
6.51
0.45
7.97
1.7
9.20
2.3
10.29
2.8
11.27
10.3
12.60
3.2
14.55
3.9
LECHLER_652481A329
05
20
652481
Retaining nut
1.55
0.061
7.29
0.51
8.92
2
10.30
2.5
11.52
3.1
12.62
11.5
14.11
3.6
16.29
4.4
LECHLER_652501A329
055
20
652501
Retaining nut
1.60
0.063
7.96
0.55
9.74
2.1
11.25
2.8
12.58
3.4
13.78
12.6
15.41
3.9
17.79
4.8
LECHLER_652521A329
06
20
652521
Retaining nut
1.72
0.067
8.70
0.6
10.66
2.3
12.31
3
13.76
3.7
15.07
13.8
16.85
4.3
19.46
5.2
LECHLER_652531A329
065
20
652531
Retaining nut
1.75
0.07
9.38
0.65
11.49
2.5
13.26
3.3
14.83
4
16.25
14.8
18.16
4.6
20.97
5.6
LECHLER_652541A329
07
20
652541
Retaining nut
1.80
0.07
10.06
0.7
12.32
2.7
14.22
3.5
15.90
4.3
17.42
15.9
19.47
4.9
22.49
6
LECHLER_652551A329
075
20
652551
Retaining nut
1.90
0.074
10.75
0.75
13.16
2.9
15.20
3.7
16.99
4.6
18.62
17
20.81
5.3
24.04
6.5
LECHLER_652571A329
08
20
652571
Retaining nut
2.05
0.08
11.48
0.8
14.06
3.1
16.23
4
18.15
4.9
19.88
18.2
22.23
5.6
25.67
6.9
LECHLER_652591A329
09
20
652591
Retaining nut
2.10
0.082
13.01
0.9
15.93
3.5
18.40
4.5
20.57
5.5
22.53
21
25.19
6.4
29.09
7.8
LECHLER_652601A329
10
20
652601
Retaining nut
2.30
0.09
14.43
1
17.76
3.9
20.40
5
22.81
6.1
24.99
23
27.94
7.1
32.26
8.7
LECHLER_652641A329
125
20
652641
Retaining nut
2.50
0.098
17.82
1.2
21.82
4.8
25.20
6.2
28.17
7.6
30.86
28
34.51
8.7
39.85
10.7
LECHLER_652671A329
15
20
652671
Retaining nut
2.70
0.106
21.35
1.5
26.15
5.7
30.20
7.4
33.76
9.1
36.98
34
41.35
10.5
47.74
12.8
LECHLER_652701A329
175
20
652701
Retaining nut
3.00
0.118
25.03
1.7
30.66
6.7
35.40
8.7
39.58
10.6
43.36
40
48.47
12.3
55.97
15
LECHLER_652721A329
20
20
652721
Retaining nut
3.05
-
28.85
-
35.33
-
40.80
-
45.62
-
49.97
-
55.87
-
64.52
-
LECHLER_652362A329
02
30
652362
Retaining nut
1.00
0.039
2.86
0.2
3.50
0.77
4.04
0.99
4.52
1.2
4.95
4.5
5.53
1.4
6.39
1.7
LECHLER_652382A329
025
30
652382
Retaining nut
1.10
0.043
3.54
0.25
4.33
0.95
5.00
1.2
5.59
1.5
6.12
5.6
6.85
1.7
7.91
2.1
LECHLER_652402A329
03
30
652402
Retaining nut
1.18
0.046
4.31
0.3
5.28
1.2
6.10
1.5
6.82
1.8
7.47
6.8
8.35
2.1
9.64
2.6
LECHLER_652412A329
034
30
652412
Retaining nut
1.30
0.051
4.95
0.34
6.06
1.3
7.00
1.7
7.83
2.1
8.57
7.8
9.59
2.4
11.07
3
LECHLER_652452A329
04
30
652452
Retaining nut
1.35
0.053
5.80
0.4
7.10
1.6
8.20
2
9.17
2.5
10.04
9.2
11.23
2.8
12.97
3.5
LECHLER_652472A329
045
30
652472
Retaining nut
1.40
0.055
6.51
0.45
7.97
1.7
9.20
2.3
10.29
2.8
11.27
10.3
12.60
3.2
14.55
3.9
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表