目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
Series 602 - High - Flat fan nozzles
Lechler
Flat fan nozzles
High-Flat fan nozzles
602/608
Powered by
CAD模型選擇
{lechler/flachstrahlduesen/hochdruckduesen/602_608/602.prj},{NB=LECHLER_602363A300},{IDENTNR=},{V8=02},{WINKEL=45},{TYPE=602363},{CODE=A300},{A=1.00},{AI=0.039},{V1=2.86},{V1I=0.2},{V2=3.50},{V2I=0.77},{V3=4.04},{V3I=0.99},{V4=4.52},{V4I=1.2},{V5=4.95},{V5I=1.4},{V6=5.53},{V6I=1.7},{V7=6.39},{V7I=2.1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
V8
US gal/min. at 40 psi
ⁿ/ₐ
WINKEL
Spray angle
[°]
TYPE
Type
ⁿ/ₐ
A
Equivalent hole diameter
[mm]
AI
Equivalent hole diameter
[英寸]
V1
Volume flow at P=40 bar
[l/min]
V1I
Volume flow at P=400 psi
[GPM]
V2
Volume flow at P=60 bar
[l/min]
V2I
Volume flow at P=600 psi
[GPM]
V3
Volume flow at P=80 bar
[l/min]
V3I
Volume flow at P=1000 psi
[GPM]
V4
Volume flow at P=100 bar
[l/min]
V4I
Volume flow at P=1500 psi
[GPM]
V5
Volume flow at P=120 bar
[l/min]
V5I
Volume flow at P=2000 psi
[GPM]
V6
Volume flow at P=150 bar
[l/min]
V6I
Volume flow at P=3000 psi
[GPM]
V7
Volume flow at P=200 bar
[l/min]
V7I
Volume flow at P=4500 psi
[GPM]
LECHLER_602361A300
02
20
602361
1.00
0.039
2.86
0.2
3.50
0.77
4.04
0.99
4.52
1.2
4.95
1.4
5.53
1.7
6.39
2.1
LECHLER_602381A300
025
20
602381
1.10
0.043
3.54
0.25
4.33
0.95
5.00
1.2
5.59
1.5
6.12
1.7
6.85
2.1
7.91
2.6
LECHLER_602401A300
03
20
602401
1.18
0.046
4.31
0.3
5.28
1.2
6.10
1.5
6.82
1.8
7.47
2.1
8.35
2.6
9.64
3.2
LECHLER_602411A300
034
20
602411
1.30
0.051
4.95
0.34
6.06
1.3
7.00
1.7
7.83
2.1
8.57
2.4
9.59
3
11.07
3.6
LECHLER_602451A300
04
20
602451
1.35
0.053
5.80
0.4
7.10
1.6
8.20
2
9.17
2.5
10.04
2.8
11.23
3.5
12.97
4.3
LECHLER_602471A300
045
20
602471
1.40
0.055
6.51
0.45
7.97
1.7
9.20
2.3
10.29
2.8
11.27
3.2
12.60
3.9
14.55
4.8
LECHLER_602481A300
05
20
602481
1.55
0.061
7.29
0.51
8.92
2
10.30
2.5
11.52
3.1
12.62
3.6
14.11
4.4
16.29
5.4
LECHLER_602501A300
055
20
602501
1.60
0.063
7.96
0.55
9.74
2.1
11.25
2.8
12.58
3.4
13.78
3.9
15.41
4.8
17.79
5.9
LECHLER_602521A300
06
20
602521
1.72
0.067
8.70
0.6
10.66
2.3
12.31
3
13.76
3.7
15.07
4.3
16.85
5.2
19.46
6.4
LECHLER_602531A300
065
20
602531
1.75
0.07
9.38
0.65
11.49
2.5
13.26
3.3
14.83
4
16.25
4.6
18.16
5.6
20.97
6.9
LECHLER_602541A300
07
20
602541
1.80
0.07
10.06
0.7
12.32
2.7
14.22
3.5
15.90
4.3
17.42
4.9
19.47
6
22.49
7.4
LECHLER_602551A300
075
20
602551
1.90
0.074
10.75
0.75
13.16
2.9
15.20
3.7
16.99
4.6
18.62
5.3
20.81
6.5
24.04
7.9
LECHLER_602571A300
08
20
602571
2.05
0.08
11.48
0.8
14.06
3.1
16.23
4
18.15
4.9
19.88
5.6
22.23
6.9
25.67
8.4
LECHLER_602591A300
09
20
602591
2.10
0.082
13.01
0.9
15.93
3.5
18.40
4.5
20.57
5.5
22.53
6.4
25.19
7.8
29.09
9.6
LECHLER_602601A300
10
20
602601
2.30
0.09
14.43
1
17.76
3.9
20.40
5
22.81
6.1
24.99
7.1
27.94
8.7
32.26
10.6
LECHLER_602641A300
125
20
602641
2.50
0.098
17.82
1.2
21.82
4.8
25.20
6.2
28.17
7.6
30.86
8.7
34.51
10.7
39.85
13.1
LECHLER_602671A300
15
20
602671
2.70
0.106
21.35
1.5
26.15
5.7
30.20
7.4
33.76
9.1
36.98
10.5
41.35
12.8
47.74
15.7
LECHLER_602701A300
175
20
602701
3.00
0.118
25.03
1.7
30.66
6.7
35.40
8.7
39.58
10.6
43.36
12.3
48.47
15
55.97
18.4
LECHLER_602721A300
20
20
602721
3.05
-
28.85
-
35.33
-
40.80
-
45.62
-
49.97
-
55.87
-
64.52
-
LECHLER_602362A300
02
30
602362
1.00
0.039
2.86
0.2
3.50
0.77
4.04
0.99
4.52
1.2
4.95
1.4
5.53
1.7
6.39
2.1
LECHLER_602382A300
025
30
602382
1.10
0.043
3.54
0.25
4.33
0.95
5.00
1.2
5.59
1.5
6.12
1.7
6.85
2.1
7.91
2.6
LECHLER_602402A300
03
30
602402
1.18
0.046
4.31
0.3
5.28
1.2
6.10
1.5
6.82
1.8
7.47
2.1
8.35
2.6
9.64
3.2
LECHLER_602412A300
034
30
602412
1.30
0.051
4.95
0.34
6.06
1.3
7.00
1.7
7.83
2.1
8.57
2.4
9.59
3
11.07
3.6
LECHLER_602452A300
04
30
602452
1.35
0.053
5.80
0.4
7.10
1.6
8.20
2
9.17
2.5
10.04
2.8
11.23
3.5
12.97
4.3
LECHLER_602472A300
045
30
602472
1.40
0.055
6.51
0.45
7.97
1.7
9.20
2.3
10.29
2.8
11.27
3.2
12.60
3.9
14.55
4.8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表