目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® GMP-GL-M - Lock nut plastic with GF
LAPP
SKINTOP® Cable glands
SKINTOP® Cable gland accessories Metric
SKINTOP® counter nuts
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_verschraubungszubehoer_metrisch/skintop_gegenmutter/gmp_gl_m.prj},{NB=SKINTOP GMP-GL-M 25x1,5 Art. Nr. 53119033},{IDNR=},{ATN=53119033},{M=M 25x1,5},{NDM=25.0},{SW=34},{A=37.4},{B=6},{H=0.9},{RAL7001=},{RAL9005=},{RAL7035=X},{BUND=1.000},{MATERIAL=Kunststoff},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
B
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL9005
Black
ⁿ/ₐ
RAL7035
Light grey
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINTOP® GMP-GL-M 12x1,5 ...
53119000
M 12x1,5
17
18.7
5
X
Plastic
SKINTOP® GMP-GL-M 12x1,5 ...
53119100
M 12x1,5
17
18.7
5
X
Plastic
SKINTOP® GMP-GL-M 12x1,5 ...
53119003
M 12x1,5
17
18.7
5
X
Plastic
SKINTOP® GMP-GL-M 16x1,5 ...
53119010
M 16x1,5
22
24.2
5
X
Plastic
SKINTOP® GMP-GL-M 16x1,5 ...
53119110
M 16x1,5
22
24.2
5
X
Plastic
SKINTOP® GMP-GL-M 16x1,5 ...
53119013
M 16x1,5
22
24.2
5
X
Plastic
SKINTOP® GMP-GL-M 20x1,5 ...
53119020
M 20x1,5
27
29.7
6
X
Plastic
SKINTOP® GMP-GL-M 20x1,5 ...
53119120
M 20x1,5
27
29.7
6
X
Plastic
SKINTOP® GMP-GL-M 20x1,5 ...
53119023
M 20x1,5
27
29.7
6
X
Plastic
SKINTOP® GMP-GL-M 25x1,5 ...
53119030
M 25x1,5
34
37.4
6
X
Plastic
SKINTOP® GMP-GL-M 25x1,5 ...
53119130
M 25x1,5
34
37.4
6
X
Plastic
SKINTOP® GMP-GL-M 25x1,5 ...
53119033
M 25x1,5
34
37.4
6
X
Plastic
SKINTOP® GMP-GL-M 32x1,5 ...
53119040
M 32x1,5
41
45.1
7
X
Plastic
SKINTOP® GMP-GL-M 32x1,5 ...
53119140
M 32x1,5
41
45.1
7
X
Plastic
SKINTOP® GMP-GL-M 32x1,5 ...
53119043
M 32x1,5
41
45.1
7
X
Plastic
SKINTOP® GMP-GL-M 40x1,5 ...
53119050
M 40x1,5
50
55.0
7
X
Plastic
SKINTOP® GMP-GL-M 40x1,5 ...
53119150
M 40x1,5
50
55.0
7
X
Plastic
SKINTOP® GMP-GL-M 40x1,5 ...
53119053
M 40x1,5
50
55.0
7
X
Plastic
SKINTOP® GMP-GL-M 50x1,5 ...
53119060
M 50x1,5
60
66.0
8
X
Plastic
SKINTOP® GMP-GL-M 50x1,5 ...
53119160
M 50x1,5
60
66.0
8
X
Plastic
SKINTOP® GMP-GL-M 50x1,5 ...
53119063
M 50x1,5
60
66.0
8
X
Plastic
SKINTOP® GMP-GL-M 63x1,5 ...
53119070
M 63x1,5
75
82.5
8
X
Plastic
SKINTOP® GMP-GL-M 63x1,5 ...
53119170
M 63x1,5
75
82.5
8
X
Plastic
SKINTOP® GMP-GL-M 63x1,5 ...
53119073
M 63x1,5
75
82.5
8
X
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表