目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® BLK-GL-M - Blind plugs plastic with GF
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT®/ SKINTOP® Blind plugs
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_skintop_blindstopfen/blk_gl_m.prj},{NB=SKINDICHT BLK-GL-M 25x1,5 Art. Nr. 52006133},{IDNR=},{ATN=52006133},{M=M 25x1,5},{A=30},{C=11.5},{D=8},{E=17.400},{L=1.460},{G=65.100},{H=7.700},{B=20.000},{K=5.000},{T=4.000},{RAL7001=},{RAL7035=},{RAL9005=x},{MATERIAL=Kunststoff},{DA=25.0},{P=1.5},{VPE=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ATN
Part number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
RAL7001
Silver grey
ⁿ/ₐ
RAL7035
Light grey
ⁿ/ₐ
RAL9005
Black
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® BLK-GL-M 12x1,...
52006101
M 12x1,5
15
8.0
6
x
Plastic
SKINDICHT® BLK-GL-M 12x1,...
52006100
M 12x1,5
15
8.0
6
x
Plastic
SKINDICHT® BLK-GL-M 12x1,...
52006103
M 12x1,5
15
8.0
6
x
Plastic
SKINDICHT® BLK-GL-M 16x1,...
52006111
M 16x1,5
20
9.0
6
x
Plastic
SKINDICHT® BLK-GL-M 16x1,...
52006110
M 16x1,5
20
9.0
6
x
Plastic
SKINDICHT® BLK-GL-M 16x1,...
52006113
M 16x1,5
20
9.0
6
x
Plastic
SKINDICHT® BLK-GL-M 20x1,...
52006121
M 20x1,5
24
9.5
6
x
Plastic
SKINDICHT® BLK-GL-M 20x1,...
52006120
M 20x1,5
24
9.5
6
x
Plastic
SKINDICHT® BLK-GL-M 20x1,...
52006123
M 20x1,5
24
9.5
6
x
Plastic
SKINDICHT® BLK-GL-M 25x1,...
52006131
M 25x1,5
30
11.5
8
x
Plastic
SKINDICHT® BLK-GL-M 25x1,...
52006130
M 25x1,5
30
11.5
8
x
Plastic
SKINDICHT® BLK-GL-M 25x1,...
52006133
M 25x1,5
30
11.5
8
x
Plastic
SKINDICHT® BLK-GL-M 32x1,...
52006141
M 32x1,5
37
12.0
8
x
Plastic
SKINDICHT® BLK-GL-M 32x1,...
52006140
M 32x1,5
37
12.0
8
x
Plastic
SKINDICHT® BLK-GL-M 32x1,...
52006143
M 32x1,5
37
12.0
8
x
Plastic
SKINDICHT® BLK-GL-M 40x1,...
52006151
M 40x1,5
46
13.0
8
x
Plastic
SKINDICHT® BLK-GL-M 40x1,...
52006150
M 40x1,5
46
13.0
8
x
Plastic
SKINDICHT® BLK-GL-M 40x1,...
52006153
M 40x1,5
46
13.0
8
x
Plastic
SKINDICHT® BLK-GL-M 50x1,...
52006161
M 50x1,5
56
15.0
10
x
Plastic
SKINDICHT® BLK-GL-M 50x1,...
52006160
M 50x1,5
56
15.0
10
x
Plastic
SKINDICHT® BLK-GL-M 50x1,...
52006163
M 50x1,5
56
15.0
10
x
Plastic
SKINDICHT® BLK-GL-M 63x1,...
52006171
M 63x1,5
70
17.0
12
x
Plastic
SKINDICHT® BLK-GL-M 63x1,...
52006170
M 63x1,5
70
17.0
12
x
Plastic
SKINDICHT® BLK-GL-M 63x1,...
52006173
M 63x1,5
70
17.0
12
x
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表