目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® BL-M + O-Ring - Blind plugs brass with O-ring
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT®/ SKINTOP® Blind plugs
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_skintop_blindstopfen/bl_m_o_ring.prj},{NB=SKINDICHT BL-M 25x1,5 + O-Ring Art. Nr. 52103135},{IDNR=},{EAN=4044773331509},{ATN=52103135},{ARTB=SKINDICHT BL-M 25x1,5 +O-Ring},{M=M 25x1,5},{N=2.000},{DA=25.0},{P=1.5},{A=28.0},{C=11.0},{D=7.0},{E=15.0},{F=2.0},{G=46.0},{MATERIAL=Messing vernickelt},{WG=18.5},{VPE=100},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
EAN
International part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Part description
ⁿ/ₐ
M
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINDICHT® BL-M 12x1,5 + ...
4044773332056
52103105
SKINDICHT BL-M 12x1,5 +O-...
M 12x1,5
14.0
7.5
5.0
Brass, nickel-plated
3.4
100
SKINDICHT® BL-M 16x1,5 + ...
4044773332001
52103115
SKINDICHT BL-M 16x1,5 +O-...
M 16x1,5
18.0
8.0
5.0
Brass, nickel-plated
7.0
100
SKINDICHT® BL-M 20x1,5 + ...
4044773331554
52103125
SKINDICHT BL-M 20x1,5 +O-...
M 20x1,5
22.0
9.5
6.0
Brass, nickel-plated
9.8
100
SKINDICHT® BL-M 25x1,5 + ...
4044773331509
52103135
SKINDICHT BL-M 25x1,5 +O-...
M 25x1,5
28.0
11.0
7.0
Brass, nickel-plated
18.5
100
SKINDICHT® BL-M 32x1,5 + ...
4044773331257
52103145
SKINDICHT BL-M 32X1,5 +O-...
M 32x1,5
35.0
12.0
8.0
Brass, nickel-plated
31.5
50
SKINDICHT® BL-M 40x1,5 + ...
4044773330991
52103155
SKINDICHT BL-M 40x1,5 +O-...
M 40x1,5
44.0
13.0
9.0
Brass, nickel-plated
42.0
25
SKINDICHT® BL-M 50x1,5 + ...
4044773330946
52103165
SKINDICHT BL-M 50x1,5 +O-...
M 50x1,5
54.0
15.0
9.0
Brass, nickel-plated
80.7
10
SKINDICHT® BL-M 63x1,5 + ...
4044773330793
52103175
SKINDICHT BL-M 63x1,5 +O-...
M 63x1,5
70.0
16.0
10.0
Brass, nickel-plated
139.6
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表