目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® MR-M - Reducer brass
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Reducers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_reduktionen/mr_m.prj},{NB=SKINDICHT MR-M 32x1,5 / 25x1,5 Art. Nr. 52104316},{IDNR=},{EAN=4044773180336},{ATN=52104316},{ARTB=SKINDICHT MR-M 32x1,5/25x1,5},{M1=M 32x1,5},{DA=32.0},{M2=M 25x1,5},{DI=25.0},{P=1.5},{A=37.0},{C=11.5},{D=8.0},{WG=33.9},{VPE=50},{MATERIAL=Messing vernickelt},{M2X=25x1,5},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
EAN
Int. Part number
ⁿ/ₐ
ATN
Part number
ⁿ/ₐ
ARTB
Article designation
ⁿ/ₐ
M1
Outer thread
ⁿ/ₐ
M2
Inner thread
ⁿ/ₐ
A
Width across corners
[mm]
C
Length
[mm]
D
Thread length
[mm]
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® MR-M 16x1,5 / ...
4044773180480
52104310
SKINDICHT MR-M 16x1,5/12x...
M 16x1,5
M 12x1,5
20.0
8.5
6.0
7.9
100
Brass, nickel-plated
SKINDICHT® MR-M 20x1,5 / ...
4044773180459
52104311
SKINDICHT MR-M 20x1,5/12x...
M 20x1,5
M 12x1,5
24.0
9.0
6.5
16.5
100
Brass, nickel-plated
SKINDICHT® MR-M 20x1,5 / ...
4044773180435
52104312
SKINDICHT MR-M 20x1,5/16x...
M 20x1,5
M 16x1,5
24.0
9.0
6.5
9.7
100
Brass, nickel-plated
SKINDICHT® MR-M 25x1,5 / ...
4044773180404
52104313
SKINDICHT MR-M 25x1,5/16x...
M 25x1,5
M 16x1,5
30.0
10.0
7.0
27.4
50
Brass, nickel-plated
SKINDICHT® MR-M 25x1,5 / ...
4044773180381
52104314
SKINDICHT MR-M 25x1,5/20x...
M 25x1,5
M 20x1,5
30.0
10.0
7.0
18.3
50
Brass, nickel-plated
SKINDICHT® MR-M 32x1,5 / ...
4044773180367
52104315
SKINDICHT MR-M 32x1,5/20x...
M 32x1,5
M 20x1,5
37.0
11.5
8.0
51.3
50
Brass, nickel-plated
SKINDICHT® MR-M 32x1,5 / ...
4044773180336
52104316
SKINDICHT MR-M 32x1,5/25x...
M 32x1,5
M 25x1,5
37.0
11.5
8.0
33.9
50
Brass, nickel-plated
SKINDICHT® MR-M 40x1,5 / ...
4044773180312
52104317
SKINDICHT MR-M 40x1,5/25x...
M 40x1,5
M 25x1,5
46.0
12.5
9.0
86.1
25
Brass, nickel-plated
SKINDICHT® MR-M 40x1,5 / ...
4044773180299
52104318
SKINDICHT MR-M 40x1,5/32x...
M 40x1,5
M 32x1,5
46.0
12.5
9.0
52.9
25
Brass, nickel-plated
SKINDICHT® MR-M 50x1,5 / ...
4044773180268
52104319
SKINDICHT MR-M 50x1,5/32x...
M 50x1,5
M 32x1,5
56.0
14.0
10.0
147.5
25
Brass, nickel-plated
SKINDICHT® MR-M 50x1,5 / ...
4044773180244
52104320
SKINDICHT MR-M 50x1,5/40x...
M 50x1,5
M 40x1,5
56.0
14.0
10.0
95.2
10
Brass, nickel-plated
SKINDICHT® MR-M 63x1,5 / ...
4044773180213
52104321
SKINDICHT MR-M 63x1,5/40x...
M 63x1,5
M 40x1,5
68.0
14.0
10.0
225.0
10
Brass, nickel-plated
SKINDICHT® MR-M 63x1,5 / ...
4044773180190
52104322
SKINDICHT MR-M 63x1,5/50x...
M 63x1,5
M 50x1,5
68.0
14.0
10.0
143.6
10
Brass, nickel-plated
SKINDICHT® MR-M 72x2 / ...
4044773738322
52006575
SKINDICHT MR-M 72X2/63x1,...
M 72x2
M 63x1,5
78.0
19.0
12.0
170.8
1
Brass, nickel-plated
SKINDICHT® MR-M 80x2 / ...
4044773791938
52006579
SKINDICHT MR-M 80x2/75x1,...
M 80x2
M 75x1,5
86.0
19.0
14.0
125.0
1
Brass, bright
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表