目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MSR-NPT - Cable gland brass reduced with NPT thread
LAPP
SKINTOP® Cable glands
SKINTOP® Plastic and metal NPT cable glands
SKINTOP® cable glands nickel plated brass NPT
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/kabelverschraubungen_andere_gewindearten/skintop_kabelversc_messing_vernickelt_npt/msr_npt.prj},{NB=SKINTOP MSR-NPT 3/4 Art. Nr. 53112036(F=6)},{IDNR=},{ATN=53112036},{NPT=NPT 3/4\"},{SW=29},{A=31.9},{C=44.5},{D=15.0},{FMIN=6.0},{FMAX=13.0},{F=6},{NDM=26.6700},{GEW1=NPT 3/4},{MAX=26.7},{E=17.0},{H=3.0},{J=4.0},{K=5.0},{L=27.0},{N=10.0},{MATERIAL=Messing vernickelt},{VPE=25},{LOGO=1.450}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ATN
Article number
ⁿ/ₐ
NPT
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Clamping range min.
[mm]
FMAX
Clamping range max.
[mm]
MATERIAL
Material
ⁿ/ₐ
VPE
Package [pc]
ⁿ/ₐ
SKINTOP® MSR-NPT 1/4 ...
53112006
NPT 1/4"
16
17.6
36.0
15.0
1.0
5.0
Brass, nickel-plated
100
SKINTOP® MSR-NPT 3/8 ...
53112016
NPT 3/8"
20
22.0
39.7
15.0
2.0
7.0
Brass, nickel-plated
100
SKINTOP® MSR-NPT 1/2 ...
53112026
NPT 1/2"
24
26.4
42.5
15.0
5.0
10.0
Brass, nickel-plated
50
SKINTOP® MSR-NPT 3/4 ...
53112036
NPT 3/4"
29
31.9
44.5
15.0
6.0
13.0
Brass, nickel-plated
25
SKINTOP® MSR-NPT 1 A...
53112046
NPT 1"
36
39.6
49.0
15.0
7.0
15.0
Brass, nickel-plated
25
SKINTOP® MSR-NPT 1 1/4 ...
53112056
NPT 1 1/4"
45
49.5
57.5
17.0
15.0
23.0
Brass, nickel-plated
10
SKINTOP® MSR-NPT 1 1/2 ...
53112066
NPT 1 1/2"
54
59.0
61.5
17.0
22.0
29.0
Brass, nickel-plated
5
SKINTOP® MSR-NPT 2 A...
53112076
NPT 2"
67
73.5
63.5
17.0
18.0
39.0
Brass, nickel-plated
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表