目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
FIPLOCK® M black
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems parallelly corrugated
Use in Railway application
FIPLOCK® M
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_paralle_gewellt/fiplock/fiplock_m/fiplock_m_schwarz.prj},{NB=FIPLOCK M schwarz Art.Nm.61804218},{EAN=4044777576920},{ATN=61804218},{ARTB=FIPLOCK M25x1,5 / 17 BK},{FB=schwarz},{NW=17},{NDM=25},{M=M25x1,5},{A=34.0},{E=32},{B=12},{C=52.1},{SW=27},{WG=18.8},{VPE=10},{VERS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
ARTB
Article description
ⁿ/ₐ
FB
Colour
ⁿ/ₐ
NW
Nominal size
[mm]
M
Thread
ⁿ/ₐ
A
Outer diameter
[mm]
E
Outer diameter
[mm]
B
Thread length
[mm]
C
Total length
[mm]
SW
[mm]
WG
Weight
[g]
VPE
Package
[St]
FIPLOCK M black Art.Nm...
4044777576852
61804211
FIPLOCK M12x1,5 / 07 BK
black
7
M12x1,5
22.0
22
11
39.0
17
7.6
10
FIPLOCK M black Art.Nm...
4044777576869
61804212
FIPLOCK M12x1,5 / 10 BK
black
10
M12x1,5
24.7
24
11
40.0
20
9.0
10
FIPLOCK M black Art.Nm...
4044777576876
61804213
FIPLOCK M16x1,5 / 10 BK
black
10
M16x1,5
24.7
25
11
40.0
20
9.6
10
FIPLOCK M black Art.Nm...
4044777576883
61804214
FIPLOCK M16x1,5 / 12 BK
black
12
M16x1,5
28.5
27
11
42.0
22
12.0
10
FIPLOCK M black Art.Nm...
4044777576890
61804215
FIPLOCK M20x1,5 / 10 BK
black
10
M20x1,5
24.7
27
11
40.0
20
10.3
10
FIPLOCK M black Art.Nm...
4044777576906
61804216
FIPLOCK M20x1,5 / 12 BK
black
12
M20x1,5
28.5
30
11
42.0
22
12.8
10
FIPLOCK M black Art.Nm...
4044777576913
61804217
FIPLOCK M20x1,5 / 17 BK
black
17
M20x1,5
34.0
32
11
51.1
27
18.6
10
FIPLOCK M black Art.Nm...
4044777576920
61804218
FIPLOCK M25x1,5 / 17 BK
black
17
M25x1,5
34.0
32
12
52.1
27
18.8
10
FIPLOCK M black Art.Nm...
4044777576937
61804219
FIPLOCK M25x1,5 / 23 BK
black
23
M25x1,5
41.7
41
12
52.1
36
27.6
6
FIPLOCK M black Art.Nm...
4044777576944
61804220
FIPLOCK M32x1,5 / 23 BK
black
23
M32x1,5
41.7
45
15
55.1
36
29.7
6
FIPLOCK M black Art.Nm...
4044777576951
61804221
FIPLOCK M32x1,5 / 29 BK
black
29
M32x1,5
48.4
46
15
55.4
41
32.0
6
FIPLOCK M black Art.Nm...
4044777576968
61804222
FIPLOCK M40x1,5 / 29 BK
black
29
M40x1,5
48.4
50
19
59.4
41
35.2
6
FIPLOCK M black Art.Nm...
4044777576975
61804223
FIPLOCK M40x1,5 / 36 BK
black
36
M40x1,5
59.7
58
19
72.8
52
67.7
4
FIPLOCK M black Art.Nm...
4044777576982
61804224
FIPLOCK M50x1,5 / 36 BK
black
36
M50x1,5
59.7
62
19
72.8
52
71.0
4
FIPLOCK M black Art.Nm...
4044777576999
61804225
FIPLOCK M50x1,5 / 48 BK
black
48
M50x1,5
71.0
74
19
72.8
65
89.9
4
FIPLOCK M black Art.Nm...
4044777577002
61804226
FIPLOCK M63x1,5 / 48 BK
black
48
M63x1,5
71.0
74
19
72.8
65
88.8
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表