Serie KLIPKO® - Cage nuts, mountable from the front
KVT Fastening
FASTEKS®KLIPKO, STECKO, NILKO Fasteners
Serie KLIPKO®
Powered by
CAD模型選擇
{kvt/schnellbefestiger/klipko/klipko_von_vorne_montierbar.prj},{NB=KVT D 813.6 - G(20)},{GW=M6},{NDM=6.000},{BZCX=813.6 - G},{W=Käfig: nichtrostender Stahl, Mutter: Stahl verz.},{FORM=0},{P=2.0},{N=8.0},{M=13.0},{PMIN=2.0},{PMAX=2.1},{A=14.0},{B=12.4},{C=7.1},{D=20.4},{E=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GW
Thread
ⁿ/ₐ
BZC
Part description
ⁿ/ₐ
W
Material
ⁿ/ₐ
N
Receiving hole
[mm]
M
Receiving hole
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
KVT D 813.5 - A
M5
D 813.5 - A
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
5.6
20.4
0.5
KVT D 813.5 - B
M5
D 813.5 - B
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
5.8
20.4
0.5
KVT D 813.5 - C
M5
D 813.5 - C
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.0
20.4
0.5
KVT D 813.5 - D
M5
D 813.5 - D
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.3
20.4
0.5
KVT D 813.5 - E
M5
D 813.5 - E
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.6
20.4
0.5
KVT D 813.5 - F
M5
D 813.5 - F
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.8
20.4
0.5
KVT D 813.5 - G
M5
D 813.5 - G
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
7.1
20.4
0.5
KVT D 813.6 - A
M6
D 813.6 - A
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
5.6
20.4
0.5
KVT D 813.6 - B
M6
D 813.6 - B
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
5.8
20.4
0.5
KVT D 813.6 - C
M6
D 813.6 - C
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.0
20.4
0.5
KVT D 813.6 - D
M6
D 813.6 - D
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.3
20.4
0.5
KVT D 813.6 - E
M6
D 813.6 - E
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.6
20.4
0.5
KVT D 813.6 - F
M6
D 813.6 - F
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
6.8
20.4
0.5
KVT D 813.6 - G
M6
D 813.6 - G
Cage: stainless steel, Nu...
8.0
13.0
14.0
12.4
7.1
20.4
0.5
KVT D 914.6 - A
M6
D 914.6 - A
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
6.3
21.6
0.5
KVT D 914.6 - B
M6
D 914.6 - B
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
6.5
21.6
0.5
KVT D 914.6 - C
M6
D 914.6 - C
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
6.7
21.6
0.5
KVT D 914.6 - D
M6
D 914.6 - D
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
7.0
21.6
0.5
KVT D 914.6 - E
M6
D 914.6 - E
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
7.3
21.6
0.5
KVT D 914.6 - F
M6
D 914.6 - F
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
7.5
21.6
0.5
KVT D 914.6 - G
M6
D 914.6 - G
Cage: stainless steel, Nu...
9.0
14.0
15.5
13.6
7.8
21.6
0.5
KVT D 1610.8 - A
M8
D 1610.8 - A
Cage: stainless steel, Nu...
10.5
16.5
17.5
15.8
7.7
26.0
0.6
KVT D 1610.8 - B
M8
D 1610.8 - B
Cage: stainless steel, Nu...
10.5
16.5
17.5
15.8
7.9
26.0
0.6
KVT D 1610.8 - C
M8
D 1610.8 - C
Cage: stainless steel, Nu...
10.5
16.5
17.5
15.8
8.1
26.0
0.6
KVT D 1610.8 - D
M8
D 1610.8 - D
Cage: stainless steel, Nu...
10.5
16.5
17.5
15.8
8.4
26.0
0.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表