Flat round head , rivet thorn - Steel - Blindniete
KVT Fastening
POP® Blind Rivets
Cup (closed) - Blind rivets
Rivet cases - Steel
Powered by
CAD模型選擇
{kvt/pop_blindniete/becher_blindniet/nietheulsen_stahl/flach_stahl.prj},{NB=KVT SD 56 SB(11.6)},{D=4.0},{L=10.2},{FORM=1},{P=1.60},{P1=1.6-4.8},{PMIN=1.600},{PMAX=4.800},{BZC=SD 56 SB},{W=Hülse : Stahl , verzinkt , Dorn : Stahl , verzinkt},{B=4.1},{F1=1860},{F2=1730},{D1=2.29},{X1=4.080},{X2=1.200},{X3=8.220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT SD 46 SB
3.2
9.7
3.2-4.8
SD 46 SB
Pod : Steel , galvanizes ...
3.3
1200
1150
1.93
KVT SD 56 SB
4.0
10.2
1.6-4.8
SD 56 SB
Pod : Steel , galvanizes ...
4.1
1860
1730
2.29
KVT SD 64 SB
4.8
9.2
0.1-3.2
SD 64 SB
Pod : Steel , galvanizes ...
4.9
2840
2425
2.90
KVT SD 68 SB
4.8
12.4
3.2-6.4
SD 68 SB
Pod : Steel , galvanizes ...
4.9
2840
2425
2.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表