Flat round head , rivet thorn - Steel , stainless steel - Blind Rivets
KVT Fastening
POP® Blind Rivets
Cup (closed) - Blind rivets
Rivet cases - Copper
Powered by
CAD模型選擇
{kvt/pop_blindniete/becher_blindniet/nietheulsen_kupfer/flach_kupfer.prj},{NB=KVT CD 410 SB(16.4)},{D=3.2},{L=12.3},{FORM=1},{P=6.40},{P1=6.4-7.9},{PMIN=6.400},{PMAX=7.900},{BZC1=CD 410},{W=Hülse : Kupfer , Dorn : Stahl},{B=3.3},{F1=1420},{F2=1020},{D1=1.63},{X1=3.280},{X2=1.100},{X3=6.290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D
Rivet diameter
[mm]
L
L nominal
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
B
Borehole diameter
[mm]
F1
[N]
F2
[N]
D1
[mm]
KVT CD 42 SB
3.2
6.0
0.1-1.6
CD 42 SB
Pod : Copper , Thorn : St...
3.3
1420
1020
1.63
KVT CD 44 SB
3.2
7.5
1.6-3.2
CD 44 SB
Pod : Copper , Thorn : St...
3.3
1420
1020
1.63
KVT CD 46 SB
3.2
9.0
3.2-4.8
CD 46 SB
Pod : Copper , Thorn : St...
3.3
1420
1020
1.63
KVT CD 410 SB
3.2
12.3
6.4-7.9
CD 410 SB
Pod : Copper , Thorn : St...
3.3
1420
1020
1.63
KVT CD 56 SB
4.0
9.5
0.1-4.8
CD 56 SB
Pod : Copper , Thorn : St...
4.1
2260
1550
2.18
KVT CD 510 SB
4.0
12.7
4.8-7.9
CD 510 SB
Pod : Copper , Thorn : St...
4.1
2260
1550
2.18
KVT CD 64 SB
4.8
8.5
0.1-3.2
CD 64 SB
Pod : Copper , Thorn : St...
4.9
3110
2130
2.64
KVT CD 68 SB
4.8
11.5
3.2-6.4
CD 68 SB
Pod : Copper , Thorn : St...
4.9
3110
2130
2.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表