Countersunk head 100°, rivet thorn - Steel - Magna-Lok® Blind rivet
KVT Fastening
Huck®
Magna-Lok®
Rivet cases - Steel
Powered by
CAD模型選擇
{kvt/huck/magna_lok/nietheulsen_stahl/magna_lok_s_100_s.prj},{NB=KVT MGL100-R6-9(17.8)},{D1=4.8},{FORM=1},{P=7.80},{PMIN=7.800},{PMAX=12.700},{P1=7.8-12.7},{BZC=MGL100-R6-9},{W=Hülse : Stahl, Dorn : Stahl},{D=16.59},{E=23.60},{B=4.9-5.1},{F1=4450},{F2=5780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D1
Rivet diameter
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
D
Core length
[mm]
E
Rivet length
[mm]
B
Borehole diameter
ⁿ/ₐ
F1
[N]
F2
[N]
KVT MGL100-R6-6
4.8
3.2-8.4
MGL100-R6-6
Body : Steel, Mandrel : S...
12.34
19.35
4.9-5.1
4450
5780
KVT MGL100-R6-9
4.8
7.8-12.7
MGL100-R6-9
Body : Steel, Mandrel : S...
16.59
23.60
4.9-5.1
4450
5780
KVT MGL100-R8-8
6.4
4.0-12.1
MGL100-R8-8
Body : Steel, Mandrel : S...
16.76
26.90
6.6-6.9
8230
11120
KVT MGL100-R8-12
6.4
10.5-18.4
MGL100-R8-12
Body : Steel, Mandrel : S...
23.11
33.25
6.6-6.9
8230
11120
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表