Collar head, rivet mandrel - Steel - BOM® Blind rivet
KVT Fastening
Huck®
BOM®
Powered by
CAD模型選擇
{kvt/huck/bom/bom.prj},{NB=KVT BOM-R10-6(17.9)},{D1=7.9},{FORM=1},{P=7.90},{PMIN=7.9},{PMAX=11.1},{P1=7.9-11.1},{BZC=BOM-R10-6},{W=Hülse : Stahl, verzinkt, mit Wachsfilm, Dorn : Stahl, schwarz, geölt},{D=20.83},{E=25.40},{B=8.8-9.4},{F1=23130},{F2=35810},{NOM=7.900},{MAX1=7.060},{MAX2=12.140},{F=4.000},{FF=0.990}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
D1
Rivet diameter
[mm]
P1
Clamping range
[mm]
BZC
Orderspecification
ⁿ/ₐ
W
Material
ⁿ/ₐ
D
Core length
[mm]
E
Rivet length
[mm]
B
Borehole diameter
ⁿ/ₐ
F1
[N]
F2
[N]
KVT BOM-R8-3
6.4
4.0-5.6
BOM-R8-3
Body : Steel, Zinc-plated...
13.28
17.32
7.0-7.4
14460
22690
KVT BOM-R8-4
6.4
5.6-7.2
BOM-R8-4
Body : Steel, Zinc-plated...
14.86
18.92
7.0-7.4
14460
22690
KVT BOM-R8-5
6.4
7.2-8.8
BOM-R8-5
Body : Steel, Zinc-plated...
16.46
20.50
7.0-7.4
14460
22690
KVT BOM-R8-6
6.4
8.8-10.3
BOM-R8-6
Body : Steel, Zinc-plated...
18.03
22.10
7.0-7.4
14460
22690
KVT BOM-R10-4
7.9
4.8-7.9
BOM-R10-4
Body : Steel, Zinc-plated...
17.65
22.23
8.8-9.4
23130
35810
KVT BOM-R10-6
7.9
7.9-11.1
BOM-R10-6
Body : Steel, Zinc-plated...
20.83
25.40
8.8-9.4
23130
35810
KVT BOM-R10-8
7.9
11.1-14.3
BOM-R10-8
Body : Steel, Zinc-plated...
24.00
28.58
8.8-9.4
23130
35810
KVT BOM-R10-10
7.9
14.3-17.5
BOM-R10-10
Body : Steel, Zinc-plated...
27.18
31.75
8.8-9.4
23130
35810
KVT BOM-R12-4
9.5
4.8-7.9
BOM-R12-4
Body : Steel, Zinc-plated...
19.46
24.61
10.5-11.0
32250
49380
KVT BOM-R12-6
9.5
7.9-11.1
BOM-R12-6
Body : Steel, Zinc-plated...
22.63
27.79
10.5-11.0
32250
49380
KVT BOM-R12-8
9.5
11.1-14.3
BOM-R12-8
Body : Steel, Zinc-plated...
25.81
30.96
10.5-11.0
32250
49380
KVT BOM-R12-10
9.5
14.3-17.5
BOM-R12-10
Body : Steel, Zinc-plated...
28.98
34.14
10.5-11.0
32250
49380
KVT BOM-R12-12
9.5
17.5-20.6
BOM-R12-12
Body : Steel, Zinc-plated...
32.16
37.31
10.5-11.0
32250
49380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表