S32 / B32 - Nut F1 / SF1
KVT Fastening
bigHead®
Nut F1 / SF1
Powered by
CAD模型選擇
{kvt/bighead/mutter_f1_sf1/sf1_s32_b32.prj},{NB=KVT SF1/S32-M8HEX},{IDNR=},{BZC=SF1/S32-M8HEX},{D=M8},{NDM=8},{W=nichtrostender Stahl},{KF=S32 - offen},{VERSKF=2},{K=32 x 32},{DP=1.200},{DM=6.500},{SW=12.700},{SW1=12.600},{O=11.000},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BZC
Orderspecification
ⁿ/ₐ
D
Thread
ⁿ/ₐ
W
Material
ⁿ/ₐ
KF
Head shape
ⁿ/ₐ
K
Square head
[mm]
KVT SF1/S32-M5HEX
SF1/S32-M5HEX
M5
Stainless steel
S32 - open
32 x 32
KVT SF1/S32-M6HEX
SF1/S32-M6HEX
M6
Stainless steel
S32 - open
32 x 32
KVT SF1/S32-M8HEX
SF1/S32-M8HEX
M8
Stainless steel
S32 - open
32 x 32
KVT SF1/S32-M10HEX
SF1/S32-M10HEX
M10
Stainless steel
S32 - open
32 x 32
KVT SF1/S32-M12HEX
SF1/S32-M12HEX
M12
Stainless steel
S32 - open
32 x 32
KVT SF1/B32-M8HEX
SF1/B32-M8HEX
M8
Stainless steel
B32 - closed
32 x 32
KVT SF1/B32-M12HEX
SF1/B32-M12HEX
M12
Stainless steel
B32 - closed
32 x 32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表