您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
2.2.1.H.2 ISO - Aseptic screwed pipe connection DIN 11853-1
KST
2. Fittings
2.2.H Hygienic screwed pipe connection DIN 11853-1
2.2.1.H Hygienic screwed pipe connection DIN 11853-1 / complete union
Powered by
CAD模型選擇
{kst/rohrverbindungen/hygiene_verschraubung_din11853-1/hygiene_verschraubung_din11853_1_komp_ver/iso_hyg_veschr_din_11853_1_asmtab.prj},{NB=Hygiene-Verschraubung DN025 ISO (1.4404, EPDM) DIN 11853-1 706254 999277 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=48},{D=70},{E=58 x 1/6\"},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{PPATH=iso_hyg_veschr_din_11853_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
internal diameter
[mm]
C
total lenght
[mm]
D
maximum outer diameter
[mm]
E
(round) thread (Rd)
ⁿ/ₐ
OFB
Surface condition
[μm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Aseptic screwed pipe conn...
DN008
13.5 x 1.6
13.5
10.3
32
38
28 x 1/8"
MB = Ra<0,8µm
707343
999279
Aseptic screwed pipe conn...
DN010
17.2 x 1.6
17.2
14.0
32
44
34 x 1/8"
MB = Ra<0,8µm
707345
999279
Aseptic screwed pipe conn...
DN015
21.3 x 1.6
21.3
18.1
34
54
44 x 1/6"
MB = Ra<0,8µm
706252
999279
Aseptic screwed pipe conn...
DN020
26.9 x 1.6
26.9
23.7
42
63
52 x 1/6"
MB = Ra<0,8µm
706253
999279
Aseptic screwed pipe conn...
DN025
33.7 x 2.0
33.7
29.7
48
70
58 x 1/6"
MB = Ra<0,8µm
706254
999279
Aseptic screwed pipe conn...
DN032
42.4 x 2.0
42.4
38.4
50
78
65 x 1/6"
MB = Ra<0,8µm
706255
999279
Aseptic screwed pipe conn...
DN040
48.3 x 2.0
48.3
44.3
54
92
78 x 1/6"
MB = Ra<0,8µm
706256
999279
Aseptic screwed pipe conn...
DN050
60.3 x 2.0
60.3
56.3
62
112
95 x 1/6"
MB = Ra<0,8µm
706257
999279
Aseptic screwed pipe conn...
DN065
76.1 x 2.0
76.1
72.1
72
127
110 x 1/4"
MB = Ra<0,8µm
706258
999279
Aseptic screwed pipe conn...
DN080
88.9 x 2.3
88.9
84.3
86
148
130 x 1/4"
MB = Ra<0,8µm
706259
999279
Aseptic screwed pipe conn...
DN100
114.3 x 2.3
114.3
109.7
86
178
160 x 1/4"
MB = Ra<0,8µm
707448
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表