2.7.1.3 ASME BPE - Clamp connection DIN 32676
KST
2. Fittings
2.7 Clamp connection DIN 32676
2.7.1 Clamp connection DIN 326763
Powered by
CAD模型選擇
{kst/rohrverbindungen/clampverbindung_din32676/clampverbin_din32676/asb_clampvb_din_32676_asmtab.prj},{NB=Clampverbindung DN 1 ASME BPE (1.4435, EPDM) DIN 32676 703989 999277 999279},{DN=DN 1},{AB=25.40 x 1.65},{A=25.40},{B=22.10},{C=73.7},{C1=73.7},{C2=58.9},{C3=44.7},{CC1=36.000},{CC2=28.600},{CC3=21.500},{E=50.5},{AA=50.500},{L1=2.850},{D4=43.5},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{VERS=2},{MB14435=703989},{EPOL14435=712004},{MB14404=707296},{MB144041=705989},{PPATH=asb_clampvb_din_32676_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
DN
dimension
ⁿ/ₐ
AB
dimension
[mm]
A
external diameter
[mm]
B
Inner diameter
[mm]
E
(Clamp) flange outer diameter
[mm]
ARTNR
ordner No.
ⁿ/ₐ
ARTNR1
(additional) ordner No.
ⁿ/ₐ
Clamp connection DN 1/4" ...
DN 1/4"
6.35 x 0.89
6.35
4.57
25.0
711997
999279
Clamp connection DN 3/8" ...
DN 3/8"
9.53 x 0.89
9.53
7.75
25.0
711998
999279
Clamp connection DN 1/2" ...
DN 1/2"
12.70 x 1.65
12.70
9.40
25.0
703987
999279
Clamp connection DN 3/4" ...
DN 3/4"
19.05 x 1.65
19.05
15.75
25.0
703988
999279
Clamp connection DN 1" AS...
DN 1"
25.40 x 1.65
25.40
22.10
50.5
703989
999279
Clamp connection DN 11/2"...
DN 11/2"
38.10 x 1.65
38.10
34.80
50.5
703990
999279
Clamp connection DN 2" AS...
DN 2"
50.80 x 1.65
50.80
47.50
64.0
703991
999279
Clamp connection DN 21/2"...
DN 21/2"
63.50 x 1.65
63.50
60.20
77.5
703992
999279
Clamp connection DN 3" AS...
DN 3"
76.20 x 1.65
76.20
72.90
91.0
705489
999279
Clamp connection DN 4" AS...
DN 4"
101.60 x 2.11
101.60
97.38
119.0
705490
999279
Clamp connection DN 6" AS...
DN 6"
152.4 0x 2.77
152.40
146.86
167.0
711999
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表