Seal on one side
JTEKT Corporation(Koyo)
Needle roller bearings
Machined ring needle roller bearings
Metric Series
NK, NKS, RNA48, RNA49, RNA69 Series Without Inner Ring
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/machined_ring_nrb/metric_series/nk_nks_rna_series_without_inner_ring/seal_one_side_nk_nks_rna_asmtab.prj},{NB=RNA4904ARS},{ORDER=RNA4904ARS},{FW=25},{D=37},{CC=17},{B=17},{C=17},{R=0.3},{CR=18.50},{C0=21.20},{CU=3.30},{NO=7800},{SR=0.500},{DW=4.000},{L=10.800},{M=2.500},{H=0.600},{RR=3.500},{ST=15-E},{BRK=14.000},{NOB=14},{S=NK},{T=10},{PDF=155},{PPATH=seal_one_side_each_side_nk_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
FW
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Bearing Width
[mm]
R
Radius
[mm]
CR
Basic dynamic load rating
[kN]
C0
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NO
Limiting speeds (Grease)
[mm]
RNA4900ARS
RNA4900ARS
14
22
13
0.3
7.76
8.06
1.20
14000
RNA4901ARS
RNA4901ARS
16
24
13
0.3
8.64
9.59
1.45
12000
RNA4902ARS
RNA4902ARS
20
28
13
0.3
9.70
12.00
1.80
9700
RNA4903ARS
RNA4903ARS
22
30
13
0.3
10.10
12.80
1.95
8800
RNA4904ARS
RNA4904ARS
25
37
17
0.3
18.50
21.20
3.30
7800
RNA4905ARS
RNA4905ARS
30
42
17
0.3
21.00
26.40
4.10
6500
RNA4906ARS
RNA4906ARS
35
47
17
0.3
22.50
30.00
4.65
5500
RNA4907ARS
RNA4907ARS
42
55
20
0.6
29.10
44.40
6.85
4600
RNA4908ARS
RNA4908ARS
48
62
22
0.6
38.60
57.00
9.10
4000
RNA4909ARS
RNA4909ARS
52
68
22
0.6
39.40
60.00
9.60
3700
RNA4910ARS
RNA4910ARS
58
72
22
0.6
41.20
65.80
10.50
3300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表