With machined cage
JTEKT Corporation(Koyo)
Angular contact ball bearings
Single-row angular contact ball bearings
Powered by
CAD模型選擇
{koyo/angular_contact_ball_bearings/single_row_acbb/with_machined_cage_asmtab.prj},{NB=7016B FY},{SERIES=AB},{T=32},{SD=80},{D=125},{B=22},{R=1.1},{ORDER=7016B FY},{NG=4300},{NO=5800},{SR=2.0},{SR1=1.0},{BD=13.49},{PCD=102.50},{ALF=40},{ALF1=0},{ALF2=0},{ID=95.8},{ID1=95.80},{OD=109.20},{GD1=115.57},{GD2=116.60},{ST=4-A},{NOB=20},{VERS=1},{PPATH=with_cage_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SD
Inside Diameter
[mm]
D
Outside Diameter
[mm]
B
Bearing Width
[mm]
R
Radius
[mm]
ORDER
Bearing No.
ⁿ/ₐ
CR
Basic dynamic load rating
[kN]
COR
Basic static load rating
[kN]
CU
Fatigue limit load
[kN]
NG
Limiting speeds (Grease)
[rpm]
NO
Limitng speeds (Oil)
[rpm]
7900C FY
10
22
6
0.3
7900C FY
3.75
1.50
0.060
52000
69000
7000B FY
10
26
8
0.3
7000B FY
5.80
2.15
0.110
25000
33000
7000 FY
10
26
8
0.3
7000 FY
6.25
2.35
0.120
34000
42000
7000C FY
10
26
8
0.3
7000C FY
6.60
2.45
0.130
47000
62000
7200B FY
10
30
9
0.6
7200B FY
5.35
2.00
0.100
22000
29000
7200 FY
10
30
9
0.6
7200 FY
5.85
2.20
0.110
29000
37000
7200C FY
10
30
9
0.6
7200C FY
6.25
2.35
0.120
40000
54000
7300 FY
10
35
11
0.6
7300 FY
10.6
3.75
0.300
27000
33000
7901C FY
12
24
6
0.3
7901C FY
4.00
1.70
0.070
48000
62000
7001B FY
12
28
8
0.3
7001B FY
6.20
2.50
0.130
22000
29000
7001 FY
12
28
8
0.3
7001 FY
6.75
2.75
0.140
29000
37000
7001C FY
12
28
8
0.3
7001C FY
7.25
2.95
0.150
40000
54000
7201B FY
12
32
10
0.6
7201B FY
8.65
3.40
0.240
20000
27000
7201 FY
12
32
10
0.6
7201 FY
9.30
3.65
0.280
27000
34000
7201C FY
12
32
10
0.6
7201C FY
9.90
3.85
0.300
38000
50000
7301 FY
12
37
12
1.0
7301 FY
12.8
4.60
0.360
24000
31000
7902C FY
15
28
7
0.3
7902C FY
5.95
2.65
0.110
39000
52000
7002B FY
15
32
9
0.3
7002B FY
6.95
3.15
0.160
19000
25000
7002 FY
15
32
9
0.3
7002 FY
7.65
3.45
0.180
26000
32000
7002C FY
15
32
9
0.3
7002C FY
8.25
3.70
0.190
35000
47000
7202B FY
15
35
11
0.6
7202B FY
9.30
3.95
0.260
18000
24000
7202 FY
15
35
11
0.6
7202 FY
10.1
4.25
0.300
24000
29000
7202C FY
15
35
11
0.6
7202C FY
10.8
4.55
0.340
33000
43000
7302 FY
15
42
13
1.0
7302 FY
15.7
6.45
0.490
20000
25000
7903C FY
17
30
7
0.3
7903C FY
6.25
2.95
0.120
36000
47000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表