Service 2 unit BG0 - Standard series
Knocks Fluid-Technik
Standard
Service 2 unit
Powered by
CAD模型選擇
{knocks/standard_series/service_2_unit/service_2_unit_std_bg0_asmtab.prj},{NB=9.3100.00.380.0V},{CNSORDERNO=9.3100.00.380.0V},{TYP=FDO.00 S HA4},{CNSORDERNO1=9.3100.00.380.0V},{ARTNR=823 K},{DESC1=Wartungseinheit G1/8 0,2-6 5µm mit PC-Behälter, halbautomatischem Ablass und KS-Schalttafelmutter},{DESC2=Service 2 unit G1/8 0,2-6 5μm with PC bowl, semi automatic drain and panel mounting ring},{INFO=Info pdf},{CNSMASSEXACT=0.483},{S=1},{MANOMETER=0},{BTYP=0},{L=2},{MATERIAL=PC},{DN=10013290},{PRA=3},{PPATH=assemblies/2teiling_std_bg0_asmtpl.prj},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年8月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article-number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
038757
038757
FDO.00-10-5-PC-HA
error
0.483
004291
004291
FDO.01-10-5-PC-HA
error
0.481
013495
013495
FDO.01-6-5-PC-HA
error
0.478
045355
045355
FDO.01-16-5-PC-HA
error
0.469
004292
004292
FDO.01-10-5-PC-HA-G
error
0.541
9.3100.00.020.0V
9.3100.00.020.0V
FDO.00 S HA4
error
0.493
9.3100.00.380.0V
9.3100.00.380.0V
FDO.00 S HA4
error
0.483
9.3100.00.560.0V
9.3100.00.560.0V
FDO.00 S HA4
error
0.498
9.3101.00.020.0V
9.3101.00.020.0V
FDO.01 S HA4
error
0.491
9.3101.00.380.0V
9.3101.00.380.0V
FDO.01 S HA4
error
0.482
9.3101.00.560.0V
9.3101.00.560.0V
FDO.01 S HA4
error
0.497
004287
004287
FDO.00-10-5-PC-HA-G-S
error
0.553
9.3100.00.007.0V
9.3100.00.007.0V
FDO.00 M HA4
error
0.624
038758
038758
FDO.01-10-5-M-HA
error
0.622
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表