目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0005 - Cam Levers with internal and external thread
KIPP USA
Adjustable Handles
Cam Levers
Powered by
CAD模型選擇
{kipp_usa/adjustable_handles/com_levers/04232_asmtab.prj},{NB=K0005.2511110X50},{GR=2},{L=50},{D1=27.1},{D2=11},{B=33.3},{B1=24.0},{H=18.0},{H1=28.5},{A=96.0},{A1=108.0},{S=1.5},{F=8.0},{HANDKRAFT=350},{GEW=0.1321},{EAN=4059245030095},{TYP2=1.000},{TYP=1},{TYP1=1},{NDM=10.000},{KDM=8.160},{BESTKIPPUSA=K0005.2511110X50},{FARBE=schwarz},{MATERIAL=Edelstahl},{AUSF=Außengewinde},{D=M 10},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,KIPP_BIM,BLOHM},{TAB=1},{PPATH=04232_schb.prj},{EOL=31.12.2099}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTKIPPUSA
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
L
Length
[mm]
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
A
Length ±1
[mm]
A1
Length
[mm]
S
stroke
[mm]
F
Clamping force ca.
[kN]
HANDKRAFT
hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0005.9501103
K0005.9501103
black
9
Steel
Internal thread
0
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0103
Yes
4059245030378
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501104
K0005.9501104
black
9
Steel
Internal thread
0
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0100
Yes
4059245030415
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501104
K0005.0501104
black
0
Steel
Internal thread
0
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0180
Yes
4059245029242
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501105
K0005.0501105
black
0
Steel
Internal thread
0
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0177
Yes
4059245029280
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501105
K0005.1501105
black
1
Steel
Internal thread
0
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0324
Yes
4059245254330
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501106
K0005.1501106
black
1
Steel
Internal thread
0
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0311
Yes
4059245029471
31.12.2099
98% Warenverfügbarkeit. N...
K0005.2501108
K0005.2501108
black
2
Steel
Internal thread
0
M 8
27.1
11
33.3
24.0
18.0
28.5
96.0
108.0
1.5
8.0
350
0.0979
Yes
4059245029921
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501103X10
K0005.9501103X10
black
9
Steel
External thread
10
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0112
Yes
4059245030385
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501103X15
K0005.9501103X15
black
9
Steel
External thread
15
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0114
Yes
4059245030392
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501103X30
K0005.9501103X30
black
9
Steel
External thread
30
M 3
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
4059245030408
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501104X10
K0005.9501104X10
black
9
Steel
External thread
10
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0117
Yes
4059245030422
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501104X15
K0005.9501104X15
black
9
Steel
External thread
15
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0122
Yes
4059245030439
31.12.2099
98% Warenverfügbarkeit. N...
K0005.9501104X30
K0005.9501104X30
black
9
Steel
External thread
30
M 4
12.0
6
14.4
11.5
9.0
13.0
36.2
41.7
1.0
1.5
90
0.0133
Yes
4059245030446
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501104X15
K0005.0501104X15
black
0
Steel
External thread
15
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0203
Yes
4059245029259
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501104X20
K0005.0501104X20
black
0
Steel
External thread
20
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0208
Yes
4059245029266
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501104X30
K0005.0501104X30
black
0
Steel
External thread
30
M 4
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0215
Yes
4059245029273
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501105X20
K0005.0501105X20
black
0
Steel
External thread
20
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0217
Yes
4059245029297
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501105X30
K0005.0501105X30
black
0
Steel
External thread
30
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0231
Yes
4059245029303
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501105X40
K0005.0501105X40
black
0
Steel
External thread
40
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0243
Yes
4059245029310
31.12.2099
98% Warenverfügbarkeit. N...
K0005.0501105X50
K0005.0501105X50
black
0
Steel
External thread
50
M 5
15.4
8
18.0
13.0
11.2
17.0
52.3
59.1
1.0
2.5
100
0.0259
Yes
4059245029327
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501105X20
K0005.1501105X20
black
1
Steel
External thread
20
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0372
Yes
4059245029433
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501105X30
K0005.1501105X30
black
1
Steel
External thread
30
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0397
Yes
4059245029440
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501105X40
K0005.1501105X40
black
1
Steel
External thread
40
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0405
Yes
4059245029457
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501105X50
K0005.1501105X50
black
1
Steel
External thread
50
M 5
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0415
Yes
4059245029464
31.12.2099
98% Warenverfügbarkeit. N...
K0005.1501106X20
K0005.1501106X20
black
1
Steel
External thread
20
M 6
18.1
9
21.5
15.0
14.5
22.0
70.4
79.2
1.2
4.0
120
0.0406
Yes
4059245029488
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表