目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2241 H - Guide bushes, bronze with solid lubricant
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2241_h.prj},{NB=2241 H - 18 x 17},{IDNR=},{K=6},{DD3=31},{DD2=26},{DD1=18},{DD1X=18},{L1=17},{L1X=17,22,27,36,46,56,66,76}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
K
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2241 H - 9 x 12
3
16
14
9
2241 H - 10 x 12
3
16
14
10
2241 H - 12 x 17
6
23
18
12
2241 H - 14 x 17
6
25
20
14
2241 H - 15 x 17
6
25
20
15
2241 H - 16 x 22
6
27
22
16
2241 H - 18 x 17
6
31
26
18
2241 H - 20 x 17
6
31
26
20
2241 H - 22 x 22
6
35
30
22
2241 H - 24 x 22
6
35
30
24
2241 H - 30 x 27
6
47
42
30
2241 H - 32 x 27
6
47
42
32
2241 H - 40 x 46
10
60
54
40
2241 H - 42 x 46
10
60
54
42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表