目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2230 H - Guide bushes
Kern
Standard parts for injection, compression moulds and diecasting tools
Guide elements
Powered by
CAD模型選擇
{kern/moulds/guide_elements/2230_h.prj},{NB=2230 H - 18 x 17(-)},{IDNR=},{L2=9},{K=6},{DD2=26},{DD3=31},{L3=-},{DD1=18},{DD1X=18},{L1=17},{L1X=17,22,27,36,46,56,66,76,86,96,116,136}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
L2
[mm]
K
[mm]
DD2
d2
[mm]
DD3
d3
[mm]
2230 H - 9 x 12
3
3
14
16
2230 H - 14 x 17
9
6
20
25
2230 H - 18 x 17
9
6
26
31
2230 H - 22 x 17
9
6
30
35
2230 H - 30 x 27
9
6
42
47
2230 H - 40 x 36
12
10
54
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表