目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
2523 - Connection nippels
Kern
Standard parts for injection, compression moulds and diecasting tools
Elements for heating & cooling
Powered by
CAD模型選擇
{kern/moulds/elements_for_heating_and_cooling/2523.prj},{NB=2523 - 13 x M14 x 1.59},{DD3=9},{L1=27},{L3=8},{SW=15},{DD5=13},{DD6=M14 x 1.5},{M=14.000},{P=1.5},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DD3
d3
ⁿ/ₐ
L1
[mm]
L3
[mm]
SW
[mm]
DD5
d5
[mm]
DD6
d6
ⁿ/ₐ
2523 - 9 x G1/8
6
26
8
11
9
G1/8
2523 - 9 x M10 x 1
6
26
8
11
9
M10 x 1
2523 - 9 x M14 x 1.5
6
26
8
14
9
M14 x 1.5
2523 - 9 x G1/4
6
26
8
14
9
G1/4
2523 - 9 x G3/8
6
30
10
17
9
G3/8
2523 - 13 x G1/8
6
27
8
14
13
G1/8
2523 - 13 x M14 x 1.5
9
27
8
15
13
M14 x 1.5
2523 - 13 x G1/4
6
27
8
14
13
G1/4
2523 - 13 x G1/4
9
27
8
14
13
G1/4
2523 - 13 x M16 x 1.5
9
27
10
17
13
M16 x 1.5
2523 - 13 x G3/8
9
27
10
17
13
G3/8
2523 - 19 x G1/2
13
47
12
22
19
G1/2
2523 - 19 x G3/4
13
51
16
27
19
G3/4
2523 - 19 x M24 x 1.5
13
51
16
27
19
M24 x 1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表