目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3470 - Precision feeler ganges
Kern
Standard parts for injection, compression moulds and diecasting tools
Accessories
Powered by
CAD模型選擇
{kern/moulds/accessories/3470.prj},{NB=3470 - 150 x 5 x 0.15 - Ms},{IDNR=},{SS=0.150},{BB=150.0},{L=5},{MAT=2.0321}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
s
ⁿ/ₐ
BB
b
[mm]
L
[m]
MAT
Material
ⁿ/ₐ
3470 - 12.7 x 2 x 0.005 -...
0.005
12.7
2
1.4301
3470 - 12.7 x 5 x 0.005 -...
0.005
12.7
5
1.4301
3470 - 12.7 x 1 x 0.01 - ...
0.010
12.7
1
1.1274
3470 - 12.7 x 2 x 0.01 - ...
0.010
12.7
2
1.1274
3470 - 12.7 x 5 x 0.01 - ...
0.010
12.7
5
1.1274
3470 - 12.7 x 5 x 0.01 - ...
0.010
12.7
5
1.4301
3470 - 12.7 x 10 x 0.01 -...
0.010
12.7
10
1.1274
3470 - 25 x 5 x 0.01 - R
0.010
25.0
5
1.4301
3470 - 50 x 5 x 0.01 - R
0.010
50.0
5
1.4301
3470 - 12.7 x 1 x 0.02 - ...
0.020
12.7
1
1.1274
3470 - 12.7 x 2 x 0.02 - ...
0.020
12.7
2
1.1274
3470 - 12.7 x 5 x 0.02 - ...
0.020
12.7
5
1.1274
3470 - 12.7 x 5 x 0.02 - ...
0.020
12.7
5
1.4301
3470 - 12.7 x 10 x 0.02 -...
0.020
12.7
10
1.1274
3470 - 25 x 5 x 0.02 - R
0.020
25.0
5
1.4301
3470 - 50 x 5 x 0.02 - R
0.020
50.0
5
1.4301
3470 - 100 x 5 x 0.02 - R
0.020
100.0
5
1.4301
3470 - 150 x 5 x 0.025 - ...
0.025
150.0
5
1.4301
3470 - 150 x 5 x 0.025 - ...
0.025
150.0
5
2.0321
3470 - 12.7 x 1 x 0.03 - ...
0.030
12.7
1
1.1274
3470 - 12.7 x 2 x 0.03 - ...
0.030
12.7
2
1.1274
3470 - 12.7 x 5 x 0.03 - ...
0.030
12.7
5
1.1274
3470 - 12.7 x 5 x 0.03 - ...
0.030
12.7
5
1.4301
3470 - 12.7 x 10 x 0.03 -...
0.030
12.7
10
1.1274
3470 - 25 x 5 x 0.03 - K
0.030
25.0
5
1.1274
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表