目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3413.1 - Compression springs - round wire
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3413_p1.prj},{NB=3413.1 - 12 x 300},{IDNR=},{DD2=8.0},{DD1=12},{LO=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3413.1 - 3 x 300
2.0
3
300
3413.1 - 4 x 300
2.6
4
300
3413.1 - 6 x 300
4.0
6
300
3413.1 - 8 x 300
5.4
8
300
3413.1 - 10 x 300
6.5
10
300
3413.1 - 12 x 300
8.0
12
300
3413.1 - 14 x 300
9.3
14
300
3413.1 - 16 x 300
10.7
16
300
3413.1 - 18 x 300
12.0
18
300
3413.1 - 20 x 300
13.5
20
300
3413.1 - 22 x 300
14.7
22
300
3413.1 - 25 x 300
17.0
25
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表