目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3413.0 - Compression springs - round wire
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3413_p0.prj},{NB=3413.0 - 18 x 35 (0)},{IDNR=},{SX=0.0},{F1=158.9},{S1=5.6},{F2=238.3},{S2=8.4},{FN=317.7},{SN=11.2},{CC=28.5},{DD2=12.0},{DD1=18},{LO=35},{DE=17.910},{D1=2.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (16%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (24%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (32%LO)
[mm]
CC
c
[N/mm]
DD2
d2
[mm]
DD1
d1
[mm]
LO
Lo
[mm]
3413.0 - 3 x 10
4.4
1.6
6.7
2.4
0.9
3.2
3.0
2.0
3
10
3413.0 - 3 x 15
4.4
2.4
6.7
3.6
0.9
4.8
2.0
2.0
3
15
3413.0 - 3 x 20
4.4
3.2
6.7
4.8
0.9
6.4
1.0
2.0
3
20
3413.0 - 3 x 25
4.4
4.0
6.7
6.0
0.9
8.0
1.0
2.0
3
25
3413.0 - 4 x 10
7.9
1.6
11.8
2.4
15.7
3.2
5.0
2.6
4
10
3413.0 - 4 x 15
7.9
2.4
11.8
3.6
15.7
4.8
3.0
2.6
4
15
3413.0 - 4 x 20
7.9
3.2
11.8
4.8
15.7
6.4
3.0
2.6
4
20
3413.0 - 4 x 25
7.9
4.0
11.8
6.0
15.7
8.0
2.0
2.6
4
25
3413.0 - 4 x 30
7.9
4.8
11.8
7.2
15.7
9.6
2.0
2.6
4
30
3413.0 - 6 x 15
17.7
2.4
26.5
3.6
35.3
4.8
8.0
4.0
6
15
3413.0 - 6 x 20
17.7
3.2
26.5
4.8
35.3
6.4
6.0
4.0
6
20
3413.0 - 6 x 25
17.7
4.0
26.5
6.0
35.3
8.0
5.0
4.0
6
25
3413.0 - 6 x 30
17.7
4.8
26.5
7.2
35.3
9.6
4.0
4.0
6
30
3413.0 - 6 x 35
17.7
5.6
26.5
8.4
35.3
11.2
3.0
4.0
6
35
3413.0 - 8 x 15
31.4
2.4
47.1
3.6
62.8
4.8
13.0
5.4
8
15
3413.0 - 8 x 20
31.4
3.2
47.1
4.8
62.8
6.4
10.0
5.4
8
20
3413.0 - 8 x 25
31.4
4.0
47.1
6.0
62.8
8.0
8.0
5.4
8
25
3413.0 - 8 x 30
31.4
4.8
47.1
7.2
62.8
9.6
7.0
5.4
8
30
3413.0 - 8 x 35
31.4
5.6
47.1
8.4
62.8
11.2
6.0
5.4
8
35
3413.0 - 8 x 40
31.4
6.4
47.1
9.6
62.8
12.8
5.0
5.4
8
40
3413.0 - 10 x 25
49.0
4.0
73.6
6.0
98.1
8.0
13.0
6.5
10
25
3413.0 - 10 x 30
49.0
4.8
73.6
7.2
98.1
9.6
10.0
6.5
10
30
3413.0 - 10 x 35
49.0
5.6
73.6
8.4
98.1
11.2
9.0
6.5
10
35
3413.0 - 10 x 40
49.0
6.4
73.6
9.6
98.1
12.8
8.0
6.5
10
40
3413.0 - 10 x 45
49.0
7.2
73.6
10.8
98.1
14.4
7.0
6.5
10
45
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表