目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3411.2 - Compression springs - round wire - Medium load
Kern
Standard parts for stamping and punching dies
Springs and elastomers
Powered by
CAD模型選擇
{kern/dies/springs_and_elastomers/3411_p2.prj},{NB=3411.2 - 12.5 x 51(0)},{IDNR=},{SX=0},{F1=128},{S1=13},{F2=153},{S2=15},{FN=191},{SN=19},{FBL=231},{SBL=23},{CC=10.0},{DD2=6.3},{DD1=12.5},{LO=51},{NP=25},{DE1=12.200},{B=2.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
F1
Long life
[N]
S1
Long life (25%LO)
[mm]
F2
Medium life
[N]
S2
Medium life (30%LO)
[mm]
FN
Max. permitted deflection
[N]
SN
Max. permitted deflection (37.5%LO)
[mm]
FBL
[N]
SBL
[mm]
CC
[N/mm]
DD2
[mm]
DD1
[mm]
LO
[mm]
NP
ⁿ/ₐ
3411.2 - 10 x 25
77
6
92
8
116
9
129
10
12.3
5.0
10.0
25
50
3411.2 - 10 x 32
76
8
91
10
114
12
129
13
9.5
5.0
10.0
32
50
3411.2 - 10 x 38
74
10
89
11
112
14
125
16
7.8
5.0
10.0
38
50
3411.2 - 10 x 44
72
11
86
13
107
17
120
19
6.5
5.0
10.0
44
50
3411.2 - 10 x 51
72
13
86
15
107
19
120
21
5.6
5.0
10.0
51
25
3411.2 - 10 x 64
72
16
86
19
108
24
120
26
4.5
5.0
10.0
64
25
3411.2 - 10 x 76
70
19
84
23
105
29
116
32
3.7
5.0
10.0
76
25
3411.2 - 10 x 305
69
76
82
92
103
114
116
129
0.9
5.0
10.0
305
10
3411.2 - 12.5 x 25
137
6
163
8
204
9
240
11
21.7
6.3
12.5
25
50
3411.2 - 12.5 x 32
134
8
161
10
202
12
236
14
16.8
6.3
12.5
32
50
3411.2 - 12.5 x 38
131
10
157
11
197
14
240
17
13.8
6.3
12.5
38
50
3411.2 - 12.5 x 44
128
11
153
13
191
17
227
20
11.6
6.3
12.5
44
25
3411.2 - 12.5 x 51
128
13
153
15
191
19
231
23
10.0
6.3
12.5
51
25
3411.2 - 12.5 x 64
125
16
150
19
187
24
222
28
7.8
6.3
12.5
64
25
3411.2 - 12.5 x 76
122
19
146
23
182
29
218
34
6.4
6.3
12.5
76
25
3411.2 - 12.5 x 89
125
22
150
27
187
33
231
41
5.6
6.3
12.5
89
20
3411.2 - 12.5 x 305
114
76
137
92
172
114
214
139
1.5
6.3
12.5
305
10
3411.2 - 16 x 25
201
6
239
8
300
9
347
11
31.9
8.0
16.0
25
50
3411.2 - 16 x 32
192
8
230
10
288
12
329
14
24.0
8.0
16.0
32
50
3411.2 - 16 x 38
184
10
221
11
277
14
320
17
19.4
8.0
16.0
38
25
3411.2 - 16 x 44
177
11
213
13
266
17
311
19
16.1
8.0
16.0
44
25
3411.2 - 16 x 51
177
13
211
15
264
19
307
22
13.8
8.0
16.0
51
25
3411.2 - 16 x 64
171
16
205
19
257
24
294
27
10.7
8.0
16.0
64
25
3411.2 - 16 x 76
167
19
201
23
251
29
289
33
8.8
8.0
16.0
76
20
3411.2 - 16 x 89
167
22
200
27
251
33
289
39
7.5
8.0
16.0
89
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表