目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1281 - Flat guide bars, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1281.prj},{NB=1281 - 50 x 1005 x 10},{IDNR=},{BB=50},{L=1005},{SS=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BB
b
[mm]
L
[mm]
SS
s
[mm]
1281 - 20 x 305 x 4
20
305
4
1281 - 20 x 605 x 10
20
605
10
1281 - 20 x 1005 x 10
20
1005
10
1281 - 20 x 1005 x 12
20
1005
12
1281 - 25 x 305 x 5
25
305
5
1281 - 25 x 500 x 5
25
500
5
1281 - 25 x 605 x 5
25
605
5
1281 - 25 x 1005 x 5
25
1005
5
1281 - 30 x 500 x 6
30
500
6
1281 - 30 x 605 x 6
30
605
6
1281 - 30 x 1005 x 6
30
1005
6
1281 - 30 x 500 x 5
30
500
5
1281 - 30 x 605 x 5
30
605
5
1281 - 30 x 1005 x 5
30
1005
5
1281 - 30 x 1005 x 10
30
1005
10
1281 - 30 x 605 x 12
30
605
12
1281 - 35 x 500 x 10
35
500
10
1281 - 35 x 605 x 10
35
605
10
1281 - 35 x 1005 x 10
35
1005
10
1281 - 40 x 500 x 8
40
500
8
1281 - 40 x 605 x 8
40
605
8
1281 - 40 x 1005 x 8
40
1005
8
1281 - 40 x 500 x 10
40
500
10
1281 - 40 x 605 x 10
40
605
10
1281 - 40 x 1005 x 10
40
1005
10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表