目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1251.2 ISO - Ball bearing guide bushes with shoulder
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1251_p2_iso.prj},{NB=ISO 1251.2 - 32},{IDNR=},{L=120},{L1=93},{L2=37},{L3=56},{DD7=79.7},{DD6=67},{DD5=53},{DD4=56},{DD3=48},{DD2=40},{DD1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
DD7
d7
[mm]
DD6
d6
[mm]
DD5
d5
[mm]
DD4
d4
[mm]
DD3
d3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 1251.2 - 24
95
80
30
50
72.7
60
46
48
40
30
24
ISO 1251.2 - 25
95
80
30
50
72.7
60
46
48
40
31
25
ISO 1251.2 - 30
120
93
37
56
79.7
67
53
56
48
38
30
ISO 1251.2 - 32
120
93
37
56
79.7
67
53
56
48
40
32
ISO 1251.2 - 38
140
110
47
63
89.7
77
63
66
58
46
38
ISO 1251.2 - 40
140
110
47
63
89.7
77
63
66
58
48
40
ISO 1251.2 - 48
160
131
60
71
103.7
91
77
80
70
56
48
ISO 1251.2 - 50
160
131
60
71
103.7
91
77
80
70
58
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表