目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1351 C - Ball lock stepped punches - light duty, shapes
Kern
Standard parts for stamping and punching dies
Cutting Elements
Powered by
CAD模型選擇
{kern/dies/cutting_elements/1351_c.prj},{NB=1351 - 13 x 63/Typ02 x 5 x 4.5 x 0 x 10 x 0},{IDNR=},{DD5=8},{DD1=13},{L1=63},{AA=5.00},{AAX=[5.00:12.9]},{BB=4.5},{BBMIN=4.5},{TYP=02},{G=12.9},{R=0.000},{L2=10},{L2X=10,13,19},{ALPHA=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DD5
Diameter=d5
[mm]
DD1
Diameter=d1
[mm]
G
G max
[mm]
1351 - 6 x 63/Typ02 x 2.5...
6
6
5.9
1351 - 10 x 63/Typ02 x 4 ...
8
10
9.9
1351 - 13 x 63/Typ02 x 5 ...
8
13
12.9
1351 - 16 x 63/Typ02 x 8 ...
8
16
15.9
1351 - 20 x 63/Typ02 x 12...
8
20
19.9
1351 - 25 x 63/Typ02 x 16...
8
25
24.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表