目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3462 - Countersunk head cap screws
Kern
Standard parts for stamping and punching dies
Accessories
Powered by
CAD模型選擇
{kern/dies/accessories/3462.prj},{NB=3462 - M5 x 10},{IDNR=},{D=10},{K=2.8},{SW=3.0},{DD1=M5},{DD1NDM=5},{L1=10},{L1X=10,12,16,20,25,30,35,40},{LS=0.000},{LG=5.200},{B=4.800},{T=2.300},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D
[mm]
K
[mm]
SW
[mm]
DD1
d1
ⁿ/ₐ
3462 - M4 x 8
8
2.3
2.5
M4
3462 - M5 x 10
10
2.8
3.0
M5
3462 - M6 x 10
12
3.3
4.0
M6
3462 - M8 x 10
16
4.4
5.0
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表