目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3461 - Cylinder low head cap screw
Kern
Standard parts for stamping and punching dies
Accessories
Powered by
CAD模型選擇
{kern/dies/accessories/3461.prj},{NB=3461 - M5 x 8},{IDNR=},{DD2=8.5},{K=3.5},{SW=3.0},{DD1=M5},{DD1NDM=5},{L1=8},{L1X=8,10,12,16,20,25,30},{LS=0.000},{LG=2.400},{B=5.600},{V=0.500},{T=2.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DD2
d2
[mm]
K
[mm]
SW
[mm]
DD1
d1
ⁿ/ₐ
DD1NDM
[mm]
3461 - M4 x 8
7.0
2.8
2.5
M4
4
3461 - M5 x 8
8.5
3.5
3.0
M5
5
3461 - M6 x 10
10.0
4.0
4.0
M6
6
3461 - M8 x 12
13.0
5.0
5.0
M8
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表