目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
3456 - Lifter studs
Kern
Standard parts for stamping and punching dies
Accessories
Powered by
CAD模型選擇
{kern/dies/accessories/3456.prj},{NB=3456 - M20},{IDNR=},{DD=20},{Z1=5000},{SW=32},{L2=8},{L3=25},{L4=7},{L5=60},{DD1=M20},{DD1NDM=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
DD
d
[mm]
Z1
[mm]
SW
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
DD1
d1
ⁿ/ₐ
3456 - M16
16
4000
27
6
22
6
50
M16
3456 - M20
20
5000
32
8
25
7
60
M20
3456 - M24
25
6300
36
10
32
8
75
M24
3456 - M30
32
10000
41
12
40
10
94
M30
3456 - M36
40
16000
50
12
50
10
112
M36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表