magyar
italiano
polski
English
S-Lok®-KOK - Threaded inserts for heat or ultrasound embedding
Kerb-Konus
Threaded inserts for plastic and wood
S-Lok®
Powered by
CAD模型選擇
{kerb_konus/ds30/soniclok/soniclok_kok_8551.prj},{NB=KerbKonus 855100035800},{ARTNRX=855100035800},{AX=3.5},{E=5.4},{E1=7.2},{K=0.8},{B=6.0},{L=5.2 +0.1},{T=min. 7.0},{W=1.8},{MAT=Messing},{INFO=PDF},{ESDX=4.70},{RD1X=5.22},{ESH=0.7},{FX=0.1},{BDX=4.80},{EDX=4.30},{EHX=0.60},{RLX=1.30},{BHX=0.30},{RD2GX=5.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External diameter
[mm]
E1
Head diameter
[mm]
K
Head hight
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
[mm]
T
Minimum drill hole depth in case of blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KerbKonus 855100020800
855100020800
M2
4.1
5.6
0.6
5.0
3.8 +0.1
min. 6.0
1.5
Brass
KerbKonus 855100025800
855100025800
M2,5
4.1
5.6
0.6
5.0
3.8 +0.1
min. 6.0
1.5
Brass
KerbKonus 855100030800
855100030800
M3
4.6
6.4
0.6
5.5
4.4 +0.1
min. 6.5
1.8
Brass
KerbKonus 855100035800
855100035800
M3,5
5.4
7.2
0.8
6.0
5.2 +0.1
min. 7.0
1.8
Brass
KerbKonus 855100040800
855100040800
M4
6.0
8.0
0.8
7.5
5.8 +0.1
min. 7.5
2.0
Brass
KerbKonus 855100050800
855100050800
M5
7.2
9.0
1.0
9.0
6.9 +0.1
min. 10.0
2.0
Brass
KerbKonus 855100060800
855100060800
M6
8.8
10.0
1.3
10.0
8.5 +0.1
min. 11.0
2.5
Brass
KerbKonus 855100080800
855100080800
M8
11.2
12.5
1.3
12.0
10.9 +0.1
min. 13.0
3.0
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表