magyar
italiano
polski
English
Ensat®-SB - Threaded insert, self tapping with cutting bores– for application in plastic
Kerb-Konus
Threaded inserts for plastic and wood
Ensat®
Powered by
CAD模型選擇
{kerb_konus/ds30/ensat/ensat_sb_3070.prj},{NB=KerbKonus 308000080110},{ARTNRX=308000080},{AX=8.0},{E=12.0},{P=1.50},{PX=1.51},{B=14.0},{SB=3.6},{KL=1.8},{ZD=10.8},{L=11.1 - 11.3},{T=17.0},{W=>=0.25 - 0.9 E},{MAT=110},{BOHRUNG=PDF},{MONTAGE=PDF},{INFO=PDF},{KHA=1.0},{KHE=1.8},{SBH=2.8},{OFLX=110,'Stahl einsatzgehärtet, verzinkt, blau passiviert',112,'Stahl einsatzgehärtet, verzinkt, transparent dickschichtpassiviert',140,'Stahl einsatzgehärtet, Zink-Nickel, silber passiviert, versiegelt',143,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert',144,'Stahl einsatzgehärtet, Zink-Nickel, transparent passiviert, versiegelt',146,'Stahl einsatzgehärtet, Zink-Nickel, schwarz passiviert',800,'Messing', 500, 'Edelstahl 1.4305'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Articlenumber
ⁿ/ₐ
A
Internal thread
ⁿ/ₐ
E
External thread
[mm]
P
Pitch
[mm]
B
Length
[mm]
L
Receiving hole dia. for plastics (guideline values)
ⁿ/ₐ
T
Minimum borehole depth for blind holes
[mm]
W
Edge distanceguideline values for plastics
ⁿ/ₐ
KerbKonus 307000030110
307000030110
M3
5.0
0.60
4.0
4.6 - 4.7
6.0
>=0.25 - 0.9 E
KerbKonus 308000030110
308000030110
M3
5.0
0.60
6.0
4.6 - 4.7
8.0
>=0.25 - 0.9 E
KerbKonus 307000035110
307000035110
M3,5
6.0
0.80
5.0
5.5 - 5.6
7.0
>=0.25 - 0.9 E
KerbKonus 308000035110
308000035110
M3,5
6.0
0.80
8.0
5.5 - 5.6
10.0
>=0.25 - 0.9 E
KerbKonus 307000040110
307000040110
M4
6.5
0.80
6.0
6.0 - 6.1
8.0
>=0.25 - 0.9 E
KerbKonus 308000040110
308000040110
M4
6.5
0.80
8.0
6.0 - 6.1
10.0
>=0.25 - 0.9 E
KerbKonus 307000050110
307000050110
M5
8.0
1.00
7.0
7.4 - 7.6
9.0
>=0.25 - 0.9 E
KerbKonus 308000050110
308000050110
M5
8.0
1.00
10.0
7.4 - 7.6
13.0
>=0.25 - 0.9 E
KerbKonus 307000060110
307000060110
M6
10.0
1.25
8.0
9.3 - 9.5
10.0
>=0.25 - 0.9 E
KerbKonus 308000060110
308000060110
M6
10.0
1.25
12.0
9.3 - 9.5
15.0
>=0.25 - 0.9 E
KerbKonus 307000080110
307000080110
M8
12.0
1.50
9.0
11.1 - 11.3
11.0
>=0.25 - 0.9 E
KerbKonus 308000080110
308000080110
M8
12.0
1.50
14.0
11.1 - 11.3
17.0
>=0.25 - 0.9 E
KerbKonus 307000100110
307000100110
M10
14.0
1.50
10.0
13.1 - 13.3
13.0
>=0.25 - 0.9 E
KerbKonus 308000100110
308000100110
M10
14.0
1.50
18.0
13.1 - 13.3
22.0
>=0.25 - 0.9 E
KerbKonus 307000120110
307000120110
M12
16.0
1.75
12.0
15.0 - 15.2
15.0
>=0.25 - 0.9 E
KerbKonus 308000120110
308000120110
M12
16.0
1.75
22.0
15.0 - 15.2
26.0
>=0.25 - 0.9 E
KerbKonus 307000140110
307000140110
M14
18.0
2.00
14.0
17.0 - 17.2
17.0
>=0.25 - 0.9 E
KerbKonus 308000140110
308000140110
M14
18.0
2.00
24.0
17.0 - 17.0
28.0
>=0.25 - 0.9 E
KerbKonus 307000160110
307000160110
M16
20.0
2.00
14.0
19.0 - 19.2
17.0
>=0.25 - 0.9 E
KerbKonus 308000160110
308000160110
M16
20.0
2.00
24.0
19.0 - 19.2
28.0
>=0.25 - 0.9 E
KerbKonus 307000180110
307000180110
M18
22.0
2.00
18.0
21.0 - 21.2
21.0
>=0.25 - 0.9 E
KerbKonus 308000180110
308000180110
M18
22.0
2.00
24.0
21.0 - 21.2
28.0
>=0.25 - 0.9 E
KerbKonus 308000200110
308000200110
M20
26.0
2.00
27.0
25.0 - 25.2
31.0
>=0.25 - 0.9 E
KerbKonus 308000220110
308000220110
M22
26.0
2.00
30.0
25.0 - 25.2
34.0
>=0.25 - 0.9 E
KerbKonus 308000240110
308000240110
M24
30.0
2.00
30.0
29.0 - 29.2
34.0
>=0.25 - 0.9 E
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表