目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
IUA - 複動氣缸
君帆
空壓產品
空壓執行元件
圓形氣缸(IU系列)
IUA 複動氣缸
Powered by
CAD模型選擇
{jufan/pneumatic_product/cylinders/iu_series/iua_series/iua_asmtab.prj},{NB=IUA-CA-16-25(-0)},{MODEL=IUA},{TYPE=},{MOUNTINGTYPE=-CA},{MOUNTINGTYPE2=},{BORE=16},{STROKE=25},{CUSHIONTYPE=},{BRACKETTYPE=},{ENDCONNECTION=},{SENSOR=},{SENSORNUM=},{POS=0},{MM=6},{KK=M6x1.0},{A=16},{BE=M16x1.5},{W=22},{EE=M5x0.8},{XC=82},{EW=12},{CD=6},{L=9},{MR=16},{Y=27.5},{D=24},{EX=22},{KV=24},{KW=6},{L1=111},{L2=13},{L3=17},{L4=10.5},{L5=56},{L6=58},{L7=2},{L8=80},{L9=17},{L10=45},{PPATH=assemblies/iua_asmtpl.prj},{DCC=CN,TW}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
氣缸內徑
[mm]
MM
[mm]
KK
[mm]
A
[mm]
BE
[mm]
W
[mm]
EE
[mm]
XC
[mm]
EW
[mm]
CD
[mm]
L
[mm]
MR
[mm]
Y
[mm]
D
[mm]
EX
[mm]
KV
[mm]
KW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
IUA-CA-8-25
8
4
M4x0.7
12
M12x1.25
16
M5x0.8
64
8
4
6
12
20.5
16
15
17
5.5
86
10
12
9
46
48
2
64
12
37
IUA-CA-10-25
10
4
M4x0.7
12
M12x1.25
16
M5x0.8
64
8
4
6
12
20.5
16
15
17
5.5
86
10
12
9
46
48
2
64
12
37
IUA-CA-12-25
12
6
M6x1.0
16
M16x1.5
22
M5x0.8
75
12
6
9
16
26.5
20
19
22
6
105
14
17
9
50
52
2
74
17
41
IUA-CA-16-25
16
6
M6x1.0
16
M16x1.5
22
M5x0.8
82
12
6
9
16
27.5
24
22
24
6
111
13
17
10.5
56
58
2
80
17
45
IUA-CA-20-25
20
8
M8x1.25
20
M22x1.5
24
G1/8
95
16
8
12
18
32
30
27
26
7
130
15
18
15.5
68
70.5
2.5
94.5
18
52
IUA-CA-25-25
25
10
M10x1.25
22
M22x1.5
28
G1/8
104
16
8
12
18
36
30
27
26
7
141
15
22
15.5
69
71.5
2.5
99.5
22
53
IUA-CA-32-25
32
12
M10x1.25
22
M26x1.5
23
G1/8
102
20
10
14.5
20
31
37
34
32
8
136
12
13
15
64
66.5
2.5
89.5
27
48
IUA-CA-40-25
40
16
M14x1.5
24
M32x2.0
26
G1/4
129
20
10
14.5
20
37
46
42.5
38
10
165
12
16
21.5
88
91
3
117
27
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表