目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
JEBL - Europe compact cylinder
君帆
油壓產品
歐規薄型油缸(JEBL系列)
Powered by
CAD模型選擇
{jufan/oil_pressure_product/jebl/jebl_asmtab.prj},{NB=JEBL-M1-EX-50-15S_0},{MODEL=JEBL},{TOC=M1},{CP=},{THREAD=EX},{BORE=50},{STROKE=15},{POS=0},{ST=[15:650]},{OSM=},{MM=28},{W=10},{TW=15},{FB=13.0},{FG=20},{BT=13.0},{TX=44},{B1=27},{B2=29},{B3=28.0},{PC=5},{LH=37.5},{EB=75},{TS=76},{EF1=G1/4},{EF11=13.157},{EF2=Ø9.7X1.4holeØ5},{EF21=9.700},{EF22=1.400},{EF23=5.000},{EA=100},{K=24},{KK1=M16x2.0},{KK11=16},{KK12=2.000},{KK2=M16x2.0},{KK21=16},{KK22=2.000},{NBB=25},{A1=30},{NC=16},{ND=13},{NE=13},{NN=1},{R=1},{S=9},{WW=10},{EG=M12X1.75X24dp},{EG1=12.000},{EG2=1.750},{EG3=24.000},{RR1=45},{F=38.0},{EGM4=RC1/8},{EFM4=5.000},{FGM4=20.0},{PPATH=assemblies/jebl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
歐規薄型油壓缸
ⁿ/ₐ
BORE
內徑
[mm]
MM
[mm]
W
[mm]
TW
[mm]
FB
[mm]
FG
[mm]
BT
[mm]
TX
[mm]
PC
[mm]
LH
[mm]
EB
[mm]
TS
[mm]
EA
[mm]
K
[mm]
KK1
[mm]
KK2
[mm]
NBB
NB
[mm]
A1
[mm]
NC
[mm]
ND
[mm]
NE
[mm]
NN
n
[mm]
R
r
[mm]
S
[mm]
WW
W
[mm]
EG
[mm]
F
[mm]
JEBL-M1-EX-32-15S
JEBL
32
18
10
12
10.5
17
11.0
38
3
27.5
55
55
75
16
M12x1.75
M12x1.75
16
20
10
8
8
1
1
9
10
M10X1.5X20dp
27.5
JEBL-M1-EX-40-15S
JEBL
40
22
10
12
10.5
17
11.0
40
3
31.5
63
63
85
20
M12x1.75
M12x1.75
20
25
13
10
10
1
1
9
10
M10X1.5X20dp
31.5
JEBL-M1-EX-50-15S
JEBL
50
28
10
15
13.0
20
13.0
44
5
37.5
75
76
100
24
M16x2.0
M16x2.0
25
30
16
13
13
1
1
9
10
M12X1.75X24dp
38.0
JEBL-M1-EX-63-25S
JEBL
63
36
14
20
17.0
26
17.5
50
5
47.5
95
95
125
32
M20x2.5
M20x2.5
33
40
22
16
16
2
2
13
14
M16X2.0X32dp
47.5
JEBL-M1-EX-80-30S
JEBL
80
45
14
24
21.0
32
21.5
60
7
60.0
120
120
160
40
M27x3.0
M27x3.0
42
50
30
20
20
2
2
13
14
M20X2.5X35dp
60.0
JEBL-M1-EX-100-30S
JEBL
100
56
15
28
25.0
39
25.5
64
7
75.0
150
158
200
50
M36x4.0
M36x4.0
53
60
36
30
30
2
2
14
15
M24X3.0X50dp
79.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表