目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
CA - One ear clevis
君帆
油壓產品
標準柱型油缸(HC系列)
HC210 高壓柱型油缸
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc210/hc210_ca.prj},{NB=125_ca},{BORE=125},{MM=70},{KK1=64.0},{KK2=2.000},{A=75},{B=95},{D=22},{E=190},{F=37},{H=105},{W=45},{I=13},{J=77},{K=52},{P=159},{P1=159},{Q=25},{S=65},{T=33},{Y=50},{Z=25},{DDD=26},{DDP=1.5},{EE=1},{EE1=33.249},{LF=267},{LZ=325},{RR=145},{LW=19},{L=105},{M=30},{V=80},{SW=75},{LI=20},{OD=114},{NW=30},{NM=15},{NH=5.0},{NC=3},{R=145},{EF=205},{FB=33},{TF=270},{UF=330},{LBH=60},{N=18},{G5=2},{G6=3.0},{B1=17.000},{B2=9.800},{B3=6.000},{B4=4.000},{B5=3.000},{B6=3.000},{B7=3.000},{B8=2.000},{C=7.000},{EW=80},{MR=63.0},{CD=63.0},{XC=417}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK1
bore C class
[mm]
KK2
bore C class
[mm]
A
[mm]
B
[mm]
D
C class
ⁿ/ₐ
E
[mm]
F
[mm]
H
[mm]
W
[mm]
I
[mm]
J
[mm]
K
[mm]
P
[mm]
P1
[mm]
Q
[mm]
S
C class
[mm]
T
[mm]
Y
[mm]
Z
[mm]
DDD
[mm]
DDP
[mm]
EE
ⁿ/ₐ
EE1
[mm]
LF
[mm]
LZ
[mm]
RR
[mm]
LW
[mm]
L
[mm]
M
[mm]
V
[mm]
SW
[mm]
LI
[mm]
OD
Outside diameter
[mm]
NW
nut width
[mm]
NM
nut thickness
[mm]
NH
nut high
[mm]
NC
chamfer
[mm]
R
FA
[mm]
EF
FA
[mm]
FB
FA
[mm]
TF
FA
[mm]
UF
FA
[mm]
LBH
[mm]
N
CA
[mm]
G5
[mm]
G6
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
C
[mm]
EW
[mm]
MR
[mm]
CD
[mm]
XC
[mm]
40_ca
40
25
20.0
1.500
25
40
14
70
15
64
30
12
47
32
98
98
13
19
13
30
15
12
1.5
3/8
16.662
156
184
50
19
35
20
38
36
11
42
14
8
2.5
4
50
73
11
98
122
35
11
1
2.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
4.000
32
20.0
20.0
221
50_ca
50
30
24.0
1.500
30
46
14
85
20
68
30
14
52
37
106
106
15
24
15
33
18
14
1.5
1/2
20.955
172
202
62
19
45
20
38
36
11
48
17
8
2.5
4
60
88
14
118
145
36
11
1
2.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
4.000
36
25.0
25.0
247
63_ca
63
35
30.0
1.500
35
55
17
100
24
75
35
15
57
37
113
113
17
30
18
38
18
16
1.5
1/2
20.955
187
225
74
19
55
20
50
46
14
57
19
8
2.5
4
73
106
18
140
175
40
14
1
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
5.000
40
31.5
31.5
277
80_ca
80
45
39.0
1.500
45
65
17
125
24
85
35
9
67
42
129
129
18
41
24
45
20
18
1.5
3/4
26.441
218
267
92
19
70
20
55
50
14
71
21
10
2.5
4
90
130
22
175
210
45
15
2
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
6.000
50
40.0
40.0
323
100_ca
100
56
48.0
1.500
55
80
22
160
31
95
40
14
67
42
139
139
22
50
26
45
20
22
1.5
3/4
26.441
230
271
120
19
80
20
60
54
14
89
25
13
2.5
4
115
165
26
215
260
55
18
2
2.5
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
6.000
63
50.0
50.0
350
125_ca
125
70
64.0
2.000
75
95
22
190
37
105
45
13
77
52
159
159
25
65
33
50
25
26
1.5
1
33.249
267
325
145
19
105
30
80
75
20
114
30
15
5.0
3
145
205
33
270
330
60
18
2
3.0
17.000
9.800
6.000
4.000
3.000
3.000
3.000
2.000
7.000
80
63.0
63.0
417
140_ca
140
80
72.0
2.000
80
110
-
215
41
110
50
14
77
52
164
164
28
-
36
50
25
30
1.5
1
33.249
275
336
165
27
115
30
95
88
20
141
34
18
2.5
6
160
218
33
280
335
90
24
2
3.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
7.000
80
71.0
71.0
440
160_ca
160
90
80.0
2.000
90
120
-
240
46
132
55
14
80
51
186
186
32
-
41
53
24
33
2.0
1
33.249
304
374
185
29
125
30
110
95
25
169
38
22
2.5
8
180
243
36
315
375
100
28
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
8.000
100
80.0
80.0
484
180_ca
180
100
95.0
2.000
105
130
-
260
56
146
55
10
96
61
210
0
33
-
41
64
29
39
2.0
1 1/4
41.910
344
0
195
0
145
0
0
0
0
203
45
24
2.5
8
200
265
39
345
412
120
33
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
9.000
125
90.0
90.0
544
200_ca
200
112
100.0
2.000
110
140
-
310
66
156
55
10
106
76
228
0
41
-
51
70
40
45
2.0
1 1/2
47.803
389
0
230
0
155
0
0
0
0
233
50
26
2.0
8
230
315
48
412
500
130
37
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
10.000
125
100.0
100.0
599
224_ca
224
125
120.0
2.000
130
155
-
330
71
157
60
10
106
76
229
0
42
-
51
70
40
48
2.0
1 1/2
47.803
390
0
245
0
175
0
0
0
0
260
52
28
5.0
20
250
335
48
425
515
150
40
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
11.000
140
112.0
112.0
625
250_ca
250
140
130.0
2.000
140
170
-
375
81
166
65
10
126
96
262
0
36
-
56
78
48
39
2.0
2
59.614
444
0
355
0
195
0
0
0
0
290
45
28
7.0
25
285
385
56
490
590
138
47
2
2.0
23.000
13.000
8.000
7.000
6.000
4.000
4.000
4.000
12.000
160
125.0
125.0
704
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表