目錄: 君帆
Created: 02.09.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
君帆
CB - Two ears clevis
君帆
油壓產品
標準柱型油缸(HC系列)
HC 標準柱型油缸(臺灣製造)
Powered by
CAD模型選擇
{jufan/oil_pressure_product/hc_series/hc/hc_a_cb.prj},{NB=HC-100-C(CB)},{BORE=100},{RS=C},{MM1=40},{KK1=M36XP1.5},{A1=60},{MM2=56},{KK2=M48XP1.5},{A2=70},{D1=20},{D2=22},{E=135},{F=18},{H=74},{J=50},{K=40},{L=84},{P=114},{S1=37},{S2=50},{W=40},{Y=30},{Z=20},{DD1=18},{DD2=1.5},{CB=50.0},{CD=40.0},{EE=3/4},{LF=184},{MR=40.0},{RR=102},{UB=100.0},{XC=308},{N=18},{H2=80},{KX=115},{MX=12},{NX=6.5},{LX=6},{L1=105},{B=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BORE
bore
[mm]
MM
[mm]
KK
[mm]
A
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
P
[mm]
S
[mm]
W
[mm]
Y
[mm]
Z
[mm]
DD
[mm]
CB
[mm]
CD
[mm]
EE
ⁿ/ₐ
LF
[mm]
MR
[mm]
RR
[mm]
UB
[mm]
XC
[mm]
N
[mm]
KX
[mm]
MX
[mm]
NX
[mm]
LX
[mm]
L1
ⁿ/ₐ
B
ⁿ/ₐ
HC-32-C(CB)
32
16
M12XP1.5
18
14
55
11
50
36
26
38
76
14
30
23
13
M10X1.5
25.0
16.0
3/8
123
16.0
40
50.0
191
11
65
7
3.5
3
55
3
HC-40-C(CB)
40
20
M16XP1.5
25
14
65
11
50
36
26
38
76
17
30
23
13
M10X1.5
25.0
16.0
3/8
123
16.0
45
50.0
191
11
65
7
3.5
3
55
3
HC-50-C(CB)
50
25
M20XP1.5
30
14
75
14
58
42
34
45
88
21
30
27
19
M10X1.5
31.5
20.0
3/8
148
20.0
52
63.5
223
14
79
7
3.5
3
69
3
HC-63-C(CB)
63
30
M24XP1.5
35
17
90
15
58
42
34
63
88
27
35
27
19
M12X1.5
40.0
31.5
1/2
149
31.5
63
80.0
247
15
95
9
5.5
6
85
3
HC-80-C(CB)
80
35
M30XP1.5
45
17
110
18
62
46
40
72
98
32
35
28
22
M16X1.5
40.0
31.5
1/2
166
31.5
80
80.0
273
18
95
9
5.5
6
85
3
HC-100-C(CB)
100
40
M36XP1.5
60
20
135
18
74
50
40
84
114
37
40
30
20
M18X1.5
50.0
40.0
3/4
184
40.0
102
100.0
308
18
115
12
6.5
6
105
3
HC-125-C(CB)
125
56
M48XP1.5
75
22
165
24
83
58
48
100
123
50
45
38
28
M22X1.5
63.0
50.0
3/4
213
50.0
122
126.0
358
24
147
12
7.5
6
134
6
HC-150-C(CB)
150
65
M60XP2.0
85
22
196
28
89
58
48
122
129
62
50
38
28
M26X1.5
80.0
63.0
3/4
223
63.0
148
160.0
395
28
181
18
10.0
9
168
6
HC-180-C(CB)
180
80
M72XP2.0
110
-
220
33
95
68
58
150
151
-
55
40
30
M30X1.5
100.0
80.0
1
254
80.0
168
200.0
459
33
221
20
12.0
12
208
6
HC-200-C(CB)
200
90
M80XP2.0
120
-
245
37
100
68
58
170
158
-
55
38
30
M33X2
125.0
90.0
1
263
90.0
190
225.0
488
37
246
20
15.0
12
233
6
HC-224-C(CB)
224
100
M95XP2.0
130
-
292
40
105
68
68
185
161
-
60
40
40
M39X2
125.0
100.0
1 1/4
282
100.0
225
251.0
527
40
270
24
15.5
12
257
6
HC-250-C(CB)
250
110
M100XP2.0
140
-
325
47
105
68
68
185
161
-
65
40
40
M42X2
125.0
100.0
1 1/4
287
100.0
250
251.0
537
47
270
24
15.5
12
257
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表