WJ-DM xx-VPA - Blanking plug metric
Jacob
Accesories and single parts
Blanking plug
Powered by
CAD模型選擇
{jacob/zubehor_und_einzelteile/verschlussstopfen/wj_dm_xx_vpa.prj},{NB=WJ-DM 20-VPA},{L=12},{H=16.5},{DA=16.5},{DA1=12.0},{STGEW=1.3},{PACK=50},{TEMPV=-40},{TEMPH=100},{RN=1},{HA=2.0},{R=23.440},{HR=6.940},{R2=22.440},{H1=14.9},{HO=10.0},{N=2.0},{R3=1.500},{EF000015=15.5},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=50.0},{QUANTITYINT=50.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{CTN=39269097},{EF000065=13},{EF000125=7.5},{EF005783=20},{EF012185=1},{ARTNRX=WJ-DM 20-VPA},{A=M20},{MATK=PA6 GF30},{MATF=RAL7035},{NDM=20},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=WJ-DM_20-VPA},{EF004593=-},{EF005114=12},{EF005115=-},{EF007789=-},{DESCSHORT=PA-STOPFEN F.PERF.KV M 20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Size
[xx]
L
Length
[mm]
H
Height
[mm]
DA
Diameter outside
[mm]
DA1
Diameter outside
[mm]
STGEW
Unit weight
[g]
MATK
Material blanking plug
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
WJ-DM 12-VPA
WJ-DM 12-VPA
M12
9
12.5
10.0
5.5
0.4
PA6 GF30
RAL7035
50
-40
100
WJ-DM 12-VPA/SW
WJ-DM 12-VPA/SW
M12
9
12.5
10.0
5.5
0.4
PA6 GF30
RAL 9005
50
-40
100
WJ-DM 16-VPA
WJ-DM 16-VPA
M16
12
16.0
13.5
9.5
0.9
PA6 GF30
RAL7035
50
-40
100
WJ-DM 16-VPA/SW
WJ-DM 16-VPA/SW
M16
12
16.0
13.5
9.5
0.9
PA6 GF30
RAL 9005
50
-40
100
WJ-DM 16-1-VPA
WJ-DM 16-1-VPA
M16
14
18.0
13.5
9.0
1.3
PA6 GF30
RAL 7035
50
-40
100
WJ-DM 20-VPA
WJ-DM 20-VPA
M20
12
16.5
16.5
12.0
1.3
PA6 GF30
RAL7035
50
-40
100
WJ-DM 20-VPA/SW
WJ-DM 20-VPA/SW
M20
12
16.5
16.5
12.0
1.3
PA6 GF30
RAL 9005
50
-40
100
WJ-DM 25-VPA
WJ-DM 25-VPA
M25
15
19.5
20.5
16.0
1.9
PA6 GF30
RAL7035
50
-40
100
WJ-DM 25-VPA/SW
WJ-DM 25-VPA/SW
M25
15
19.5
20.5
16.0
1.9
PA6 GF30
RAL 9005
50
-40
100
WJ-DM 32-VPA
WJ-DM 32-VPA
M32
17
21.5
24.5
20.0
2.5
PA6 GF30
RAL 7035
25
-40
100
WJ-DM 40-VPA
WJ-DM 40-VPA
M40
20
24.0
32.0
27.0
11.7
PA6 GF30
RAL 7035
10
-40
100
WJ-DM 50-VPA
WJ-DM 50-VPA
M50
25
29.0
39.0
35.0
22.3
PA6 GF30
RAL 7035
5
-40
100
WJ-DM 63-VPA
WJ-DM 63-VPA
M63
25
29.0
52.0
42.0
35.2
PA6 GF30
RAL 7035
5
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表