10.xx M/G - Screw plug PG with O-ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Screw plug PG with O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/verschlussch_pg_o_ring/verschluss_pg_o_ring.prj},{NB=1016 M/G},{ARTNR=1016 M/G},{L=6.0},{DA=26},{S=2.0},{H=10.0},{INSTDM=4.0},{PACK=100},{TEMPV=-40},{TEMPH=100},{VER=5},{NDM=22.500},{L1=4.500},{P1=1.5},{R=40.000},{H1=20.900},{L2=6.000},{H2=9.000},{CH=0.300},{X1=4.487},{X2=11.200},{R2=0.750},{R3=50.000},{X3=48.000},{EF007839=16.0},{EF003712=1.5},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{EF001742=-40},{ARTNRX=1016 M/G},{A=Pg 16},{STGEW=18.2},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATO=NBR},{IP66=IP66},{IP68=IP68 (5 bar / 30 min)},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=1016_M/G},{DESCSHORT=MS-VERSCHL-SCHR.O-RING 16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
1007 M/G
1007 M/G
Pg 7
4.5
16
2.0
7.0
2.0
4.9
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1009 M/G
1009 M/G
Pg 9
4.5
19
2.0
8.0
2.0
7.6
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1011 M/G
1011 M/G
Pg 11
4.5
22
2.0
8.0
4.0
10.8
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1013 M/G
1013 M/G
Pg 13.5
6.0
24
2.0
10.0
4.0
16
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1016 M/G
1016 M/G
Pg 16
6.0
26
2.0
10.0
4.0
18.2
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1021 M/G
1021 M/G
Pg 21
6.5
32
2.0
10.0
4.0
25.2
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
1029 M/G
1029 M/G
Pg 29
8.0
39
2.0
12.0
5.0
46
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (5 bar / 30 min)
-40
100
1036 M/G
1036 M/G
Pg 36
9.0
50
2.0
15.0
5.0
80.8
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (5 bar / 30 min)
-40
100
1042 M/G
1042 M/G
Pg 42
10.0
57
2.5
16.0
6.0
119.8
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (5 bar / 30 min)
-40
100
1048 M/G
1048 M/G
Pg 48
10.0
64
2.5
16.0
6.0
143.5
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (5 bar / 30 min)
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表