SC- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
Normal type
Powered by
CAD模型選擇
{iwata/standard_set_collars/normal_type/sc_m_p.prj},{NB=SC1412M},{MAT=Steel,Uni-chromating},{B=14.0},{L=12},{D1=20},{D=26},{SMX=M},{C1=0.5},{C2=0.5},{NRH=2},{NDM=5},{KDM=4.134},{H=6},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D1
Diameter
[mm]
D
Outer diameter
[mm]
M
Set screw
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SC0305M
Steel,Electroless nickel
3.0
5
0
7
M3 x 3
SC0305M
SC0306M
Steel,Electroless nickel
3.0
6
0
7
M3 x 3
SC0306M
SC0308M
Steel,Electroless nickel
3.0
8
0
7
M3 x 3
SC0308M
SC0405M
Steel,Electroless nickel
4.0
5
0
8
M3 x 3
SC0405M
SC0406M
Steel,Electroless nickel
4.0
6
0
12
M4 x 4
SC0406M
SC0408M
Steel,Electroless nickel
4.0
8
0
12
M4 x 4
SC0408M
SC0505M
Steel,Electroless nickel
5.0
5
0
11
M3 x 3
SC0505M
SC0506M
Steel,Electroless nickel
5.0
6
0
14
M4 x 4
SC0506M
SC0508M
Steel,Electroless nickel
5.0
8
0
14
M4 x 4
SC0508M
SC0510M
Steel,Electroless nickel
5.0
10
0
14
M4 x 4
SC0510M
SC0605M
Steel,Electroless nickel
6.0
5
0
12
M3 x 3
SC0605M
SC0606M
Steel,Electroless nickel
6.0
6
0
15
M4 x 4
SC0606M
SC0608M
Steel,Electroless nickel
6.0
8
0
15
M4 x 4
SC0608M
SC0610M
Steel,Electroless nickel
6.0
10
0
16
M4 x 4
SC0610M
SC0805M
Steel,Electroless nickel
8.0
5
0
14
M3 x 3
SC0805M
SC0806M
Steel,Electroless nickel
8.0
6
13
16
M4 x 4
SC0806M
SC0808M
Steel,Electroless nickel
8.0
8
13
16
M4 x 4
SC0808M
SC0810M
Steel,Electroless nickel
8.0
10
13
18
M4 x 4
SC0810M
SC1005M
Steel,Electroless nickel
10.0
5
0
16
M3 x 3
SC1005M
SC1006M
Steel,Electroless nickel
10.0
6
16
18
M4 x 4
SC1006M
SC1008M
Steel,Electroless nickel
10.0
8
16
18
M4 x 4
SC1008M
SC1010M
Steel,Electroless nickel
10.0
10
16
20
M4 x 4
SC1010M
SC1106M
Steel,Electroless nickel
11.0
6
0
20
M4 x 4
SC1106M
SC1108M
Steel,Electroless nickel
11.0
8
20
22
M4 x 4
SC1108M
SC1110M
Steel,Electroless nickel
11.0
10
20
26
M5 x 6
SC1110M
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表